Extech SL510

Sound Level Meter

Extech’s ultra-compact sound meter meets class 2 standards with ±1dB high accuracy that allows for quick and reliable sound level testing. It features a large backlit display for easy viewing and measures A & C weighting from 35 to 130dB with Fast and Slow response time mode. Size is small enough to conveniently fit in your pocket and includes a wrist strap.

Specifications

General
Microphone Condenser 0.5" (12.7mm)
Response Time Fast/Slow
Sound Range (dB) 35 to 130dB
Sound Range (dB) Basic Accuracy ±1dB @ 1KHz
Sound Range (dB) Max Resolution 0.1dB
Weighting A,C
Additional Details
Certifications CE
Dimensions 6.6 × 1.8 × 1.2" (167 × 45 × 20mm) Range
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (160g) Range

Resources & Support

User Manual

Extech SL510 User Manual

Certification

Extech SL510 Declaration of Conformity

Datasheet

Extech SL510 Datasheet

Export Restrictions

Cart

Added to cart