Lens 6°, 3-5 µm Motor Focus (T300679)

6°, 3 to 5 µm Motor Focus Lens for FLIR G343, G346, G620, and G635 Optical Gas Imaging (OGI) cameras

Specifications

Imaging & Optical
f-number 1.5
Field of view (FOV) 6° × 4.5°
Focal Length 92 mm (3.61 in)
Lens Identification Automatic
Minimum Focus Distance 2 m (6.6 ft)
Spatial resolution (IFOV) 0.33 (320)/0.16 (640) mrad
General
Size 129 mm × 91 mm (5 in × 3.6 in)
Weight 745 g (1.6 lb)
Cart

Added to cart