Discontinued

FLIR TG130

Entry Level Spot Thermal Camera

Save money on heating and cooling energy costs with the FLIR TG130 Spot Thermal Camera. Quickly find and troubleshoot temperature-related issues around the house and solve problems fast.

Target heat loss with point-and-click simplicity
Find heat loss around doors, floors, walls, pipes, or windows; locate spots where insulation is missing; and locate drafts.
Save time and money spent troubleshooting HVAC, electrical, and energy issues.
Aim the thermal camera at a target then click to freeze the image. No special training required.

Specifications

Highlighted
Object Temperature Range -10°C to 150°C (14°F to 302°F)
Field of view (FOV) 55° × 43°
Emissivity Correction No
Color Palettes Iron
Display 1.8 in. TFT LCD
Imaging & Optical
Color Palettes Iron
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view (FOV) 55° × 43°
Focus Focus free
Image Frequency 9 Hz
Minimum Focus Distance 0.1 m (4 in)
Spectral Range 8–14 µm
Measurement & Analysis
Camera size (L x W x H) 169 mm × 113 mm × 48 mm (6.6 in × 4.4 in × 1.9 in)
Camera weight incl battery 0.21 kg (0.46 lb)
Center spot Yes
Emissivity Correction No
Object Temperature Range -10°C to 150°C (14°F to 302°F)
Temperature Unit Selectable by switch; °C or °F
User Interface
Display 1.8 in. TFT LCD
Power
Battery operating time 4 hours continuous scanning
Battery type 3 × AAA (LR03)
Power Management Fixed; 5 min.
General
Includes Imaging IR spot thermal camera, Printed documentation, Lanyard, 3 × AAA (LR03) batteries
Environmental & Certifications
Certifications CE/PSE/EN/UL/CSA 60950-1
Drop test Designed for 2 m (6.6 ft)
Encapsulation IP 40 (IEC 60529)
Operating Temperature Range 10°C to 45°C (14°F to 113°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Resources & Support

Datasheet

TG130 Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions