Discontinued

Extech TKG250

Digital Ultrasonic Thickness Gauge/Datalogger with Color Waveform

The Extech TKG250 is a Digital Ultrasonic Thickness Gauge/Data logger with Color Waveform function. It offers thickness gauges designed in compact, handheld, rugged housing which is ideal for field use. The ultrasonic technology allows for non-destructive thickness measurements for primarily steel structures. It data logs up to 100 K readings and can be exported to Excel® for further analysis. Complete with protective holster, 2 oz bottle of coolant, 2 AA batteries, 5 MHz transducer, hard carrying case, USB cable, and exporter software.

Specifications

General
A-Scan (Live Waveform) Full adjustments for gain in 1dB step or AGC, main bang blank, blank after first received echo, range including zoom auto tracking to center echoes independent of material and rectification
Alarm Audible beeping; illuminae flashing display and keypad; and vibration feedback
B-Scan (Cross Section) Displays a visual cross section of inspection area with no correlation to distance
Differential Mode Displays the difference from the actual thickness measurement and a user entered reference value
Echo to Echo Measure the metal thickness only (paint and coatings do not affect base material thickness value)
Gain In 1dB steps from 20-90dB or Automatic Gain Control (AGC) for waveform
Material Velocity Calibration 0.200 to 0.7362 in/µS (0.508 to 18.699mm/µS)
Memory Stores 50k readings (expandable to 100k) and 5,000 waveforms
Rectification Mode RF, Half Wave Positive, Half Wave Negative and Full Wave Rectification
Steel Thickness 5MHz probe: 0.040 to 20" (1.0 to 508mm); 10MHz probe: 0.030" to 2" (0.76mm to 50.8mm)
Velocity Mode Displays acoustic sound speed to measure thickness of unknown materials
Additional Details
Certifications CE
IP Rating IP54
Power 2 × AA (1.5V) batteries
Warranty 2 years

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech XPorter Software

You must be logged in to download file.

Quick Start Guide

Extech TKG100 TKG150 TKG250 Quick Start Guide

User Manual

Extech TKG250 User Manual

Certification

Extech TKG250 Declaration of Conformity

Datasheet

Extech TKG100-TKG150-TKG250 Datasheet

Export Restrictions