Discontinued

TrafiCam

Vehicle presence sensor

Product Variations

FLIR TrafiCam is a vehicle presence sensor that combines a CMOS camera and a video detector in a single unit. FLIR TrafiCam detects moving and stationary vehicles at signalized intersections. Via detection outputs, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. This way, vehicle waiting time at traffic lights is reduced and traffic flows are optimized.

Dynamic traffic light control based on vehicle presence
FLIR TrafiCam detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.
FLIR TrafiCam allows you to exactly position and verify the vehicle presence detection zones.
FLIR TrafiCam is easy to install. Simply mount it on the existing infrastructure.

Specifications

System Overview
Detection Functionalities Vehicle presence
Detection Zones 8
Communications
Communication PC_Sensor Via interface
Compression JPEG
Interfaces TrafiCam Narrow: 1TI, 4TI ETH , 4TI ETH EDGE
TrafiCam Wide: 1TI, 4TI ETH , 4TI ETH EDGE (*)
Output 4 via interface 1TI 8 via interface 4TI ETH 8 via 4TI ETH EDGE & 4/Os xp
Electrical
Detection Distance TrafiCam Narrow: 15 - 75 m
TrafiCam Wide: 0 - 25 m
FCC FCC Part 15 Class A
IP Address No
Operating Voltage 12-26VAC/DC
PC Tool for Set_Up TrafiCam PC Tool
Environmental
EMC Electromagnetic Compatibility 2014/30/EU
Materials Weatherproof (UV-resistant)
Protection Grade IP67
Temperature Range -34° to 80°C (-29.2° to 176°F)
Imaging & Optical
CMOS type 1/4" black & white
Focal Length TrafiCam Narrow: 6.0 mm
TrafiCam Wide: 2.1 mm
Frame Rate 20 FPS
Lens Type TrafiCam Narrow: Narrow
TrafiCam Wide: Wide
Resolution 640 x 480 pixels (VGA)
Mechanical
Dimensions Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Material Aluminum
Mounting Height 3, 5-12 m
Sunshield Optional

Resources & Support

Datasheet

FLIR TrafiCam Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart