TrafiOne

Smart City Sensor

Product Variations

FLIR TrafiOne is an all-in-one sensor for traffic monitoring and dynamic traffic signal control. The FLIR TrafiOne uses thermal imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of vehicles, bicycles and pedestrians, even in total darkness or adverse weather. The sensor also generates high-resolution data for measuring travel times for different modes of transport and to improve traffic flows. TrafiOne also includes an HD video camera for additional visual support.

Gain improved insights into city traffic dynamics
Detects the presence of vehicles, bicyclists, and pedestrians in adverse weather and low light conditions.
Secure Wi-Fi communication allows for quick and easy configuration of detection zones.
TrafiOne information can be accessed by cloud-based data analysis solution Flir ITS-IQ.

Specifications

System Overview
Detection Zones 8 vehicle presence zones 8 pedestrian presence zones
Functionality Curbside and on-crossing pedestrian and bicycle presence detection Stopbar and advance vehicle and bicycle presence detection (optional license) Wi-Fi monitoring (optional license) Visual HD streaming video (optional license)
Number of Detection Zones 8 detection zones
Communications
compression - thermal MJPEG, MPEG-4, H.264
Compression - Visible MJPEG, MPEG-4, H.264
Configuration Web page via secure Wi-Fi or Ethernet
Ethernet 10/100 MBps
Frame Rate - Thermal 9 FPS
Output N/O and 1 N/C dry contacts direct, 16 N/C dry contacts via TI BPL2 (EDGE B&SIU) and TI BPL3 (EDGE B&SIU) interface
WiFi IEEE 802.11
Electrical
Detection Distance FLIR TrafiOne 195: Stop-Bar Detection: 0–15 m (0–49.2 ft); recommended for 2 lanes only Pedestrian & bicycle presence: 0–12 m (0–39 ft)
FLIR TrafiOne 156: Stop-Bar Detection: 10–25 m (33–82 ft); recommended for 2 lanes only Pedestrian & bicycle presence: 10–20 m (33–65.6 ft)
FCC FCC part 15 class A
Input Power 12 - 42 V AC/DC
PoE PoE A and PoE B
Power Consumption 6 W
Powerline Communication Up to 4 MBps via TI BPL2 (EDGE B&SIU) and TI BPL3 (EDGE B&SIU) interface
Environmental
Detection Zones NEMA TS2 specs
EU Directives EMC 2004/108/EC, RoHS 2011/65/EU
IP Rating IP67
Materials All weatherproof UV-resistant
Temperature Range -40° to 55°C (-40° to 131°F)
Imaging & Optical
Detector Type Focal Plane Array (FPA) uncooled VOx microbolometer LWIR sensor, 8 to 14 µm wavelength
Frame Rate - Visual 30 FPS
HFOV - Thermal 95°
HFOV - Visual FLIR TrafiOne 195: 95°
FLIR TrafiOne 156: 56°
Resolution - Thermal 160 x 120
Resolution - Visual 1080 x 1920 HD color CMOS
Streaming Video RTSP
Mechanical
Bracket PA GF30 mounting clamps and aluminum tube
Installation Height FLIR TrafiOne 195: 3.5 - 6.0 m
FLIR TrafiOne 156: 5.5 - 8.0 m
Material Aluminum housing with PC GF10 sunshield

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR TrafiOne Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart