USS - SMB®

High Performance Server

The Flir Universal Systems Solution-SMB is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID: 48 TB and support for up to 300 cameras, the USS SMB becomes a complete, economical system when paired with optional pre-installed Latitude VMS.

Turnkey storage solution for small to mid-sized businesses
By adding storage to the server, the USS-SMB reduces unit counts making it ideal for tight spaces, which allows for greater consistency across installations, hot swappable hard drives, and easy problem solving for technicians.
With up to 48 TB raw data of internal hard disk storage an Interactive LCD diagnostics display screen and Quad-pack LED, the USS SMB the perfect optimization partner for Flir Latitude.
Featuring an Enterprise Quad-core Intel® Xeon® processor, the USS SMB has server-class hardware, RAID-1 and RAID-5 configuration which gives users high performance at an affordable price point.

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, BIS
General
Chipset Intel® C240 series
Dimensions 434 × 595.63 × 42.8 mm (w × d × h)
Form Factor 1 U rack
Memory 16 GB UDIMM, 3200MT/s, ECC, DDR4
Operating System Microsoft Windows Server 2019 or Server 2022
Power Supply Single, Cabled Power Supply, 250 W
Processor Intel® Xeon® E-2336 2.9 GHz, 12 M Cache, 6 C/12 T, Turbo (65 W), 3200 MT/s, XE
Rack Support 1U/2U static rails for 2-post and 4-post racks
RAID Controller PERC H355 Adapter LP
Systems Management iDRAC9, Express 15 G
Warranty 5-year ProSupport and Next Business Day On-site Service
Weight 12.2 kg (26.89 lb.)
System Integration
Communication Embedded DP 1GB NIC
I/O Slots PCIe Riser, 1x FH x8 PCIe Gen3 slot, 1x LP x4 PCIe Gen3 slot
Processor Sockets 1
USB Port Front ports: 1 x USB 2.0, 1 x iDRAC micro USB 2.0 management port; Rear ports: 2 x USB 3.0
Video & Recording
Hard Drive Bay 4 × 3.5 hot-plug SATA, SAS Chassis
Hard Drive Storage 3.5 in Chassis with up to x4 Hot Plug Hard Drives with Backplane (see model numbers): maximum internal storage: 44 TB raw data

Resources & Support

Datasheet

FLIR USS SMB Elite Datasheet

Brochure

Universal System Solutions Advantage Brochure

Warranty

FLIR USS Products - 5-Year Warranty

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

Cart

Added to cart