USS Full HD Monitor

24 Inch Full HD Monitor

Designed for Latitude, Horizon and Meridian clients, the USS monitor delivers brilliant display quality at Full HD resolution, making it an ideal choice for a complete FLIR solution.

Specifications

Cyber Security
Security Security lock slot
General
Active Display Area Horizontal: 527.04 mm (20.75 inches) Vertical: 296.46 mm (11.67 inches)
Aspect ratio 16:9
Backlight LED
Brightness 250 cd/m²
Color Depth 16.7 million colors
Color Gamut 0.82
Contrast Ratio 1000:1
Dynamic Contrast Ratio 4 million:1
Panel Technology In-plane switching, anti-glare with 3H hardness
Response Time 6 ms (gray to gray)
Stand Height adjustable stand, tilt, swivel, pivot and built-in cable management
VESA Mounting Support Quick Release feature (100 mm x 100 mm)
Viewable Image Size Diagonal: 60.45 cm (23.8 inches)
Viewing Angle Vertical/Horizontal 178°/178°
Warranty 3 Years
Measurement & Analysis
Maximum resolution Full HD Resolution maximizes detail captured by the cameras
System Integration
AC Input 100 to 240 VAC, 50 or 60 Hz ± 3Hz, 1.5 A
Connector VGA | HDMI (1.4) | DP (1.2) | 3 USB 3.0 (2 down, 1 up) | 2 USB 2.0
Thermal Camera
Aspect ratio 16:9
Pixel Pitch 0.275 mm x 0.275 mm
Visible Camera
Aspect ratio 16:9

Resources & Support

Datasheet

FLIR-SSC-HD-Monitor-Datasheet

Application Story

City Deploys Flir Video System for Safety

Export Restrictions

Cart

Added to cart