Discontinued

Extech VB500

4-Channel Vibration Meter/Datalogger

The Extech VB500 Vibration Meter datalogs and stores readings on an SD card in Excel™ format. A large, backlit LCD display simultaneously displays four channels. It has selectable data sampling rates of 5, 10, 30, 60, 120, 300, 600 seconds. The VB500 features a remote vibration sensor with magnetic adapter on 1 m (39 in) cable and a wide frequency range of 10 Hz to 1 kHz. Other features include RMS or peak value measurement modes, data hold, and auto power off. Complete with 4 remote sensors, magnetic mounts, 8 AA batteries, 100 V -240 V universal AC adaptor, SD card, and durable hard carrying case.

Specifications

General
Acceleration 656ft/s², 200m/s², 20.39g (peak)
Acceleration Basic Accuracy ±(5% of reading + 2 digits)
Acceleration Max Resolution 1ft/s², 0.1m/s², 0.01g
Displacement 0.078in, 2mm (peak-to-peak)
Displacement Basic Accuracy ±(5% of reading + 2 digits)
Displacement Max Resolution 0.001in, 0.001mm
Memory 20M data records using 2G SD card
Velocity 7.87in/s, 200mm/s, 19.99cm/s (peak)
Velocity Basic Accuracy ±(5% of reading + 2 digits)
Velocity Max Resolution 0.01in/s, 0.1mm/s, 0.01cm/s
Additional Details
Certifications CE
Dimensions 8 × 3 × 1.5" (203 × 76 × 38mm)
Power 8 × AA (1.5V) batteries
Warranty 2 years
Weight 1.13lbs (515g)

Resources & Support

Datasheet

Extech VB500 Datasheet

Certification

Extech VB500 Declaration of Conformity

User Manual

Extech VB500 User Manual

Export Restrictions