FLIR VIP-HD

AID and data collection board for IP cameras

The FLIR VIP-IP is a multi-functional Video Image Processing module for traffic control. VIP-IP boards process video input from D1 resolution IP cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (single H.264, MPEG-4, MJPEG). VIP-IP boards have been installed for road and tunnel projects all over the world.

Powerful Automatic Incident Detection for IP cameras
FLIR VIP-IP alerts on a variety of events, including stopped vehicles, wrong-way drivers, queues, slow-moving vehicles, fallen objects and pedestrians.
FLIR VIP-IP collects traffic data, detects queues and emulates loops on highways and inter-urban roads.
FLIR VIP-IP is a reliable, 24/7 detection solution that offers a long lifetime.

Specifications

System Overview
AID AID overlay
Boards per Rack 8 in 19" Rack
Description AID module for full HD IP cameras
Communications
Audio No
Communication Standards SNMP
Data No
Digital Inputs 1
Digital Outputs 2
Encoding Format H.264, MPEG-4, MJPEG
LAN Connector Type 10/100 Mbps RJ45
Maximum Streams Max 4 unicast or multicast
Multi-Streaming Single H.264 or MPEG-4 or MJPEG
PTZ control No
Video Input IP video: up to full HD in H264 or MPEG-4
Electrical
Maximum resolution Full HD (1920x1080) @ 30 fps
MTBF 200,000 hrs
Power < 4W
Stand_Alone Form Box, 24 V DC (+/- 15%)
Environmental
Operating Temperature -34° to +74°C (-29° to 165°F)
Mechanical
Boards per Rack 8 in 19" Rack
Dimensions 130 x 41 x 190 mm
Weight 200 g

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Certification

ISO 9001-2008 Certificate

Certification

ISO 9001-2008 Certificate 2017

Datasheet

VIP Series Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart