Discontinued

FLIR VIP-T

AID and data collection board for analog cameras

The FLIR VIP-T is a multi-functional Video Image Processing module for traffic control. VIP-T boards process video input from analog cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (MPEG-4). VIP-T boards have been installed for road and tunnel projects all over the world.

Powerful Automatic Incident Detection for IP cameras
FLIR VIP-T alerts on a variety of events, including stopped vehicles, wrong-way drivers, queues, slow-moving vehicles, fallen objects and pedestrians.
FLIR VIP-T collects traffic data, detects queues and emulates loops on highways and inter-urban roads.
FLIR VIP-T is a reliable, 24/7 detection solution that offers a long lifetime.

Specifications

System Overview
AID AID overlay Vehicle presence detection
Boards per Rack 4 (1/2 19" rack) or 8 (19" rack)
Description AID module for analog cameras
Communications
Audio No
Communication Standards N/A
Data No
Digital Inputs 1
Digital Outputs 2 (+ optional 8)
Encoding Format MPEG-4
LAN Connector Type 10/100 Mbps RJ45
Maximum Streams Max 4 unicast or multicast
Multi-Streaming Single MPEG-4
PTZ control No
Video Input Analog PAL / NTSC
Electrical
Maximum resolution 4CIF @ 30 fps
MTBF 200,000 hrs
Power 4W
Stand_Alone Form Box, 24V DC (+/- 15%)
Environmental
Operating Temperature -34° to +74C (-29° to 165°F)
Mechanical
Boards per Rack 4 (1/2 19" rack) or 8 (19" rack)
Dimensions 130 x 41 x 190 mm
Weight 180 g

Resources & Support

Certification

ISO 9001-2008 Certificate

Certification

ISO 9001-2008 Certificate 2017

Export Restrictions