Extech VIR50

Dual Laser IR Video Thermometer

The Extech VIR50 is a 2200°C (3992°F) Dual Laser Video IR Thermometer which features a 5.6 cm (2.2 in) color TFT LCD display and built-in VGA (640 x 480) camera. It includes a MicroSD card for capturing images (JPEG) and video (3GP) for viewing on your PC. Dual lasers indicate the ideal measuring distance (approximately 127 cm) where the two laser points converge to a 2.5 cm (1 in) target spot. Comes with microSD card, general-purpose Type-K bead wire probe, USB cable, rechargeable 3.7 V battery, carrying case, and user manual.

Specifications

General
Camera 640 x 480 pixels
Distance to Target Ratio 50:1
Emissivity 0.10 to 1.00, adjustable
Relative Humidity 0 to 100%
Repeatability ±0.5% or 1.8 °F/1 °C
Targeting dual laser
Temperature (Air) 32 to 122 °F (0 to 50 °C)
Temperature (Contact) -58 to 2498 °F (-50 to 1370 °C)
Temperature (IR) Basic Accuracy -58 to 3992 °F (-50 to 2200 °C)
Temperature (IR) Max Resolution ±(1% of reading + 4 °F/2 °C) (31 to 212 °F)
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 7.4 × 6.0 × 2.2" (189 × 152 × 57mm)
Display 2.2" TFT LCD, 320 x 240 pixels
Power 1 × 3.7V rechargeable battery
Warranty 3 years
Weight 17.4oz (494g)

Resources & Support

User Manual

Extech VIR50 User Manual

Certification

Extech VIR50 Declaration of Conformity

Datasheet

Extech VIR50 Datasheet

Export Restrictions

Cart

Added to cart