Discontinued

FLIR VP52

Non-Contact Voltage Detector + Worklight

The FLIR VP52 is a tough, CAT IV-rated Non-Contact Voltage Detector featuring a combination of alerts - tactile vibration and red LED alarms, a powerful LED flashlight, and versatile voltage sensitivities. We engineered the FLIR VP52 to reliably detect voltages on the latest tamperproof outlets and electrical systems installed using modern construction methods.

A voltage detector on steroids
Designed for long product life cycles and 3m (9.8') drop tested, the VP52 will last you for years to come.
Reliably detects voltage in the latest safety outlets, and the low-profile probe tip gets the sensor closer to electrical sources.
Built to reduce the chance of dropping, the VP52 has an anti-roll case with double molded slip resistant grip.

Specifications

Highlighted
Voltage Range 190 to 1000 V 24 to 1000 V
Category Rating CAT IV-1000 V
Certifications UL, CE
Warranty Limited Lifetime
Measurement & Analysis
Category Rating CAT IV-1000 V
Detection Distance 0 to 5 cm (2 in)
Frequency Range 45 - 65 Hz
Vibrating Indication Yes
Environmental & Certifications
Certifications UL, CE
Voltage Range 190 to 1000 V 24 to 1000 V
Warranty Limited Lifetime
General
Built-in Worklight Torch Yes
Packaging Size 9 cm x 7 cm x 25 cm (3.5in. x 2.8in. x 9.8in.)
Power
On/Off Switch Yes

Resources & Support

User Manual

VP50 VP52 User Manual

Datasheet

VP50 Datasheet

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only