Discontinued

Extech WQ530

Benchtop Water Quality Meter/Stirrer

The Extech WQ530 is a 8 in 1 Benchtop Meter capable of measuring dissolved oxygen, concentration/saturation, pH, ORP, conductivity, TDS, salinity, and temperature of liquids and semi-solids. The unit features a 30 min, 60 min, and 120 min timer or continuous stirring. It also features two or three point pH calibration, one point conductivity calibration, automatic temperature compensation, adjustable conductivity to TDS ratio, and manual salinity and altitude compensation. The WQ530 features a large backlit dual display and the ability to store and recall 150 readings, as well as capture readings directly to a PC via the built-in USB interface. The WQ530 comes complete with pH glass electrode, conductivity cell, DO probe, temperature probe, four membrane caps and DO internal fill solution (30 mL), pH calibration solutions (4 pH and 7 pH), conductivity calibration solutions (1413 µS and 12.88 mS), plastic burette, polishing paper, electrode clamp and rod, software and USB cable, AC adapter and stirrer, and user manual.

Specifications

General
Conductivity 0.0 to 100.0mS
Conductivity Basic Accuracy ±2% full scale
Conductivity Max Resolution 0.1mS
Dissolved Oxygen (Concentration) 0 to 20.00mg/L
Dissolved Oxygen (Concentration) Basic Accuracy ±2%FS
Dissolved Oxygen (Concentration) Max Resolution 0.01mg/L
Dissolved Oxygen (Saturation) 0 to 200.0%
Dissolved Oxygen (Saturation) Basic Accuracy ±2% full scale
Dissolved Oxygen (Saturation) Max Resolution 0.10%
ORP -1999 to + 1999mV
ORP Basic Accuracy ±2mV
ORP Max Resolution 0.1mV
pH -2.00 to 16.00pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Salinity 0.0 to 50.0ppt
Salinity Basic Accuracy ±2%FS
Salinity Max Resolution 0.1ppt
TDS 0.0 to 66.0ppt
TDS Basic Accuracy ±2%FS
TDS Max Resolution 0.1ppt
Temperature (Contact) 32 to 212°F (0 to 100°C) for pH
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4 × 5.7 × 1.3" (103 × 145 × 32mm)
Power 100 to 240V AC adapter with US, EU, UK, and AU plugs
Warranty 1.5lbs (700g)
Weight 1.5lbs (700g)

Resources & Support

User Manual

Extech WQ500 WQ510 WQ530 User Manual

Certification

Extech WQ530 Declaration of Conformity

Export Restrictions