Discontinued

FLIR X6550sc

High End Thermal Imaging Camera

The FLIR X6550sc provides excellent thermal measurement performance and advanced connectivity for scientists and R&D professionals with the most demanding applications. This full-featured yet compact camera offers ultra-sensitive, accurate measurements, and allows the user to concentrate on the experiment and not on the camera. The X6550sc is equipped with a cooled Indium Antimonide (InSb) detector for crisp thermal images of 640 x 512 pixels, and it detects temperature differences smaller than 25mK.

For the most demanding R&D professional
Adjustable frame rate of up to 145 Hz full frame, and delivers images up to 4,011 Hz in windowing.
Connectivity options include Camera Link Base for full bandwidth data acquisition, Gigabit Ethernet for simple connectivity, Standard BNC, and more.
Works seamlessly with FLIR ResearchIR Max software enabling intuitive viewing, recording, and advanced processing of thermal data.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 15 µm
Spectral Range 7.7 – 9.3 µm
Detector Type Indium Antimonide (InSb)
Camera f-number f/2.5
Dynamic Range 14-bit , 16 bits with DRX
NETD <25 mK (20 mK typical)
Frame Rate 125 Hz: 640 x 512 Up to 4011 Hz: 64 x 8
Integration Time 10 µs to 20,000 µs
Standard Temperature Range 5°C to 300°C
Optional Temperature Range Up to 3,000°C From -20°C
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Imaging & Optical
Analog Palettes Selectable 8-bit
Available Lenses NA
Camera f-number f/2.5
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Type Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Base
Display Overlay Temperature measurement & scale
Dynamic Range 14-bit , 16 bits with DRX
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Frame Rate 125 Hz: 640 x 512 Up to 4011 Hz: 64 x 8
HD Video DVI 1080p
Image Analysis On-camera temperature analysis
Image Time Stamp Internal IRIG-B decoder clock / TSPI accurate time stamp
Integration Time 10 µs to 20,000 µs
Motorized Focus Mechanism Yes
NETD <25 mK (20 mK typical)
On Camera Display Detachable touchscreen LCD display (800 × 480)
Operability >99.5%
Readout Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 640 x 512
Sensor Cooling Closed cycle rotary
Spectral Range 7.7 – 9.3 µm
Subwindow Modes User-defined
Well Capacity 6.5 M electrons
Measurement & Analysis
Accuracy ±1°C or ±1% of Reading
Automatic Gain Control Manual, Linear, ROI
Calibration Custom calibration on request
Optional Temperature Range Up to 3,000°C From -20°C
Standard Temperature Range 5°C to 300°C
Communication & Data Storage
Synchronization Modes IRIG-B; Sync In, Trigger In
General
Size [L x W x H ] w/o Lens 280 × 150 × 180 mm
Weight [without lens] 5.05 kg
Power
Power 24 VDC
Environmental & Certifications
Mounting UNC 1/4"−20 + 3×M5 threads
Operating Temperature Range -20°C to 50°C
Shock & Vibration Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26

Export Restrictions