Discontinued

FLIR X8500sc MWIR

High-Speed HD MWIR InSb Camera

The FLIR X8500sc is a highly sensitive, high-speed, high definition MWIR camera designed for scientists, researchers, and engineers. It has all the features needed for research and science: from on-camera RAM/SSD recording to a four-position motorized flter wheel. Plus, by combining HD resolution with high-speed frame rates, the X8500sc allows researchers to fully image the scene and stop motion on high-speed events – whether they’re in the lab or on the test range.

Speed, Sensitivity, and Resolution for R&D and Science
Records up to 180 frames per second at 1280 x 1024 pixel resolution for true HD high-speed thermal imaging.
Incorporates a four-position motorized filter wheel for filter exchange. Add custom cold filters for more tailored spectral filtering requirements.
Streams high-speed 14-bit data for live viewing, analysis, or recording. Features trigger options ideal for high-speed, high sensitivity applications.

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number f/2.5
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; 0.0015 Hz to 181 Hz
Integration Time 270 ns to ~full frame
Standard Temperature Range [with band matched optics] -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Imaging & Optical
Available Lenses 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number f/2.5
Close-up Lenses/Microscopes 1x, 3x
Detector Pitch 12 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, 4x, 4:3
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Frame Rate [Full Window] Programmable; 0.0015 Hz to 181 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate
Integration Time 270 ns to ~full frame
Lens Interface FLIR FPO (4-tab bayonet)
On Camera Image Storage RAM (volatile): 16 GB, up to 6,100 frames full frame
SSD (non-volatile): includes 512GB compatible with >4 TB
Operability ≥99.5% (≥99.9% typical)
Overlay Customizable
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP)
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 1280 × 1024
Sensor Cooling Linear Sterling Cooler
Spectral Range 3.0 – 5.0 µm
Standard Video HDMI, SDI, NTSC, PAL
Subwindow Modes Flexible windowing down to 64 × 4 (steps of 64 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 30 mK typical
Video Modes HD: 720p/50/59.9 Hz, 1080p/25/29.9 Hz, SD: NTSC, PAL
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Standard Temperature Range [with band matched optics] -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes
Communication & Data Storage
Command and Control GigE, USB, RS-232, Camera Link, CXP (GenICam protocol supported over GigE or CXP)
Synchronization Modes Sync In, Sync Out, Trigger In
General
Size [L x W x H ] w/o Lens 249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)
Weight [without lens] 6.35 kg (14 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Detection Zones 40 g, 11 msec ½ sine pulse/4.3 g RMS random vibration, all 3 axes
Mounting 2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3x ¼ in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Accessories

Resources & Support

User Manual

X Series Science Camera User Manual

Datasheet

X8500sc-MWIR-DATASHEET

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions