FLIR A6750sc SLS
Focal length |
Field of view (FOV) |
f number |
Spectral region |
| 13 mm | 40.5° × 32.9° | f/2.3 | 7.5–9.5 µm |
| 25 mm | 21.7° × 17.5° | f/2.3 | 7.5–9.5 µm |
| 50 mm | 10.9° × 8.8° | f/2.3 | 7.5–9.5 µm |
| 100 mm | 5.5° × 4.4° | f/2.3 | 7.5–9.5 µm |
| 200 mm | 2.75° × 2.2° | f/2.3 | 7.5–9.5 µm |
FLIR A6700sc and A6750sc MWIR
Focal length |
Field of view (FOV) |
f number |
Spectral region |
| 13 mm | 40.5° × 32.9° | f/2.3 | 3.0–5.0 µm |
| 25 mm | 21.7° × 17.5° | f/2.3 | 3.0–5.0 µm |
| 50 mm | 10.9° × 8.8° | f/2.3 | 3.0–5.0 µm |
| 100 mm | 5.5° × 4.4° | f/2.3 | 3.0–5.0 µm |
| Close-up 15 µm | 9.6° × 7.7° | f/4.0 | 3.0–5.0 µm |
| 25 mm | 21.7° × 17.5° | f/2.3 | 1.0–5.0 µm |
| 50 mm | 10.9° × 8.8° | f/2.3 | 1.0–5.0 µm |
| 100 mm | 5.5° × 4.4° | f/2.3 | 1.0–5.0 µm |