What is the specification for the Flir K series LCD display?

The display used in the Flir K series is a TFT display 4 in., 320 × 240 pixels, backlit module.

  • Backlight Type: White LED
  • Brightness: 400 cd/m2
  • Contrast ratio: 600
  • Response time: 30 ms
  • Pixel pitch: 0.2625 mm
  • Active area: 84 mm × 63 mm (3.30 in. × 2.48 in.)
  • Protection: Anti-scratch Gorilla glass

Viewing angle

  • Horizontal: 43°
  • Vertical: 28°

The viewing angle is the angle at which the contrast ratio is greater than 100:1. The angles are determined by the horizontal (or x) axis and the vertical (or y) axis with respect to the z axis which is normal to LCD surface.

Back to top