The ThermoVision CM is an industrial computer made for 24/7 use with included software custom made for FLIR cameras. It is meant to be used for condition monitoring mainly, but other uses are possible. It offers recording of both video data and temperature data. It can be used either as a typical computer (you just connect a monitor and keyboard to it) or as a server (and you connect multiple client computers to it on the same network).

A typical setup is shown below.

Below is also a short video of the system without and modifications.
The specifications of the ThermoVision CM are as follows:
Intel Quad Core J1900
2 TB storage for video and 32 GB for OS
Windows 7 Embedded
2 LAN ports (GbE)
2 USB 3.0 ports
1 HDMI and 1 VGA output
216 × 260 × 52 mm @ 3 kg
Operating temperature of +5°C to +40°C
12–24V DC / 40 W
1 audio output
For more information, contact your local FLIR sales department or send a support ticket.
Below are some screenshots from the system.

ThermoVision CM also includes a full development environment that enables the user to fully customize the VMS (video management system) and SCADA software. Modifying the software is easy and requires no programming skills. Below are some example of what a user can create if they decide to put some hours into the system.