FLIR Expands Scion Thermal Monocular Series with Longer Range Detection

FLIR is expanding the popular FLIR Scion Outdoor Thermal Monocular (OTM) and Professional Thermal Monocular (PTM) series with new 25mm lens or 36mm lens variants for longer range detection.

1200x628_Scion-OTM-25mm-Green-1019-HR.jpg

Coupled with FLIR’s high-performance Boson® thermal core, the new 25mm lens extends viewing capabilities up to 770 meters and the 36mm lens offers observation up to 1,120 meters. The increased range helps users quickly detect objects at extreme lengths with smooth, unwavering vision in challenging environments and the new manual focus feature customizes users viewing preference.

Packed with more features than any other FLIR commercial thermal handheld, Scion PTM and OTM are available with a 9 hertz or a 60 hertz refresh rate and include Wi-Fi and Bluetooth® connectivity; 2 gigabytes of internal storage and a microSD card slot to record both geotagged video or still images; a rugged IP67-rated housing; picture-in-picture zoom; and global positioning system (GPS) functionality. Additionally, a new Lock Span Mode creates highly detailed images by eliminating unwanted temperature detection with a locked temperature range.

Visit FLIR at booth #20001 in the Law Enforcement Hall at SHOT Show 2020 for a demonstration of the Scion 25mm and 36mm lens variants. 

Articles connexes

Article

Honoring Veteran and FLIR Ambassador Karl Erickson

Read more
Actualités sur les produits

FLIR présente la caméra thermique monoculaire Scion pour les professionnels de la sécurité publique au SHOT Show 2019

Read more
Partenariats

FLIR Partners with SIG SAUER Academy To Support Law Enforcement and Military Professionals

Read more
Back to top