Quasar™ CM-6405-11-IA

5 MP HD Premium Mini-Dome AI Camera

The Quasar CM-6405-11-IA Premium Mini-Dome AI camera is designed to provide advanced artificial intelligence, video analytics, and enhanced situational awareness in the most demanding environments where evidential and forensic video is required. This discreet surveillance option is fully NDAA-compliant and utilizes high-end cybersecurity safeguards. Advanced features for low-light/no-light conditions ensure you will obtain excellent video quality in all indoor and outdoor conditions. Combined with the Flir accessory and mounting ecosystem, the Quasar CM-6405-11-IA camera offers seamless integration with a wide range of video management systems, giving you a more cost-effective end-to-end surveillance solution.

Features advanced video analytics to help you detect with reliability, reduce false alarms, and quickly respond to threats.
Improves situational awareness by offering more lens options, advanced low-light/no-light features and an advanced multi-shutter WDR feature.
With a 4-year warranty, IK10 and IP66 rating, and NDAA compliance, this camera extends product life, minimizes corrective maintenance, and optimizes the total cost of ownership.

Spécifications

Compliance & Certifications
International CE marked, EN61000-6-3, EN 62368-1 & EN50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] Quad HD 5 MP: 457097.0
Ultra HD 4K Narrow, Ultra HD 4K Wide: CM-6408-11-IA: 467,938 CM-6408-21-IA: 410,170
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, Digest authentication, Password policy Protect from multiple failure login
Environmental
Humidity 90% (non-condensing)
Operating Temperature -30°C to 60°C (-22°F to 140°F) without heater IR LED 100% max 50°C, 25% max 55°C -55°C to 60°C (-67°F to 140°F) with heater Cold start -40°C to 60°C (-40°F to 140°F) with heater IR LED 100% max 50°C, 25% max 55°C
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Angle of View Quad HD 5 MP (CM-6405-11-IA): 102.1° × 70.2°
Ultra HD 4K Wide (CM-6408-11-IA): 110° × 57.1°
Ultra HD 4K Narrow (CM-6408-21-IA): 38.5° × 22°
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/High/Baseline Profle + MJPEG"
Day/Night Mode Yes
Digital Slow Shutter [DSS] 1/1 (1) - 1/60 (50) NTSC (PAL)
Dimensions 161 mm × 128.6 mm (6.3 in × 5 in)
Enclosure Indoor/Outdoor: IK10 rated vandal IP66 NEMA 4X
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE IEEE802.3af, class 0 AC 24 V, DC 12 V
Power Connection RJ45 & AC/DC
Power Consumption POE: 12.95W AC 24V: 13.2W; 24.20 VA DC 12V: 13.31W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 3 Shutter, 130 dB
Tamper Detection Yes
Unit Weight 1.3 kg (2.86 lb)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Analytics Features Person/Face/Vehicle; Intrusion-Region/ Tripwire; Object Counting, Loitering, Stopped Vehicle; Abandoned Object; Object Removal; Wrong Direction; Camera Sabotage; People Counting
Analytics Management Web-based configuration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Pan_Tilt_Spin 356° /±80° / ±98°
System Integration
Bi-directional Audio 1 Audio Line Input, G.711/G.726/AAC/LPCM support + 1 Audio Line Output
Distance Up to 40 m (131 ft)
Sunshield 28 m (91.8 ft)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 1 dry alarm contact 1 5 V 10 kΩ pull up
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay Contact max. DC 5 V 130MA
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
Image Sensor, Visible 1/2.7-in CMOS
Lens Type Quad HD 5 MP (CM-6405-11-IA): Motorized lens 2.7 mm to 12 mm, F1.6-F2.9
H-FOV: 102.14° (Wide); 31.53° (Tele)
V-FOV: 70.28° (Wide); 22.71° (Tele)
Ultra HD 4K Wide (CM-6408-11-IA): Zoom lens 4.3 mm to 10.8 mm, F1.38-F2.8
H-FOV: 110.76° (Wide); 40.43° (Tele)
VFOV: 57.14° (Wide); 22.65° (Tele)
Ultra HD 4K Narrow (CM-6408-21-IA): Zoom lens 11 mm to 28 mm, F1.47-1.69 H-FOV: 38.5° (Wide); 15.5° (Tele) V-FOV: 22.0° (Wide); 8.9° (Tele)
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color
Sensitivity Quad HD 5 MP: 0.04 (color)/ 0.008 (BW, 0 Lux with IR illuminator ON, measured at 30 IRE
Ultra HD 4K Narrow, Ultra HD 4K Wide: 0.04 (color)/ 0.008 (BW), 0.002 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution Quad HD 5 MP: 2688 × 1944
Ultra HD 4K Narrow, Ultra HD 4K Wide: 3864 × 2180
Signal to Noise Ratio ±55 dB
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance Quad HD 5 MP: H.264/H.265 30/25 fps @ 5M (NTSC/PAL) + 30/25 fps @ D1 or H.264/H.265 15/12 fps @ 5M + 1080p + D1 (NTSC/PAL) or H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/ PAL)
Ultra HD 4K Narrow, Ultra HD 4K Wide: H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1 or H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL) or H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
Rate Control CBR, CVBR, LBR, MJPEG
Resolution Range Quad HD 5 MP: Scalable from QCIF to 5 MP
Ultra HD 4K Narrow, Ultra HD 4K Wide: Scalable from QCIF to 4K
SD Card Recording1 microSD/microSDHC/microSDXC 8 GB to 1 TB (Class 10)
Video Motion Detection Yes

Accessoires

Ressources et assistance

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

Vous devez être connecté pour télécharger le fichier.

Firmware Download

Flir Quasar Premium Mini-Dome AI Firmware [CM-640x-IA]

Vous devez être connecté pour télécharger le fichier.

Firmware Release Note

Flir Quasar Premium Mini-Dome AI Firmware Release Notes [CM-640x-IA]

User Manual

FLIR Quasar Premium Mini-Dome AI Installation and User Guide

Quick Start Guide

FLIR Quasar Premium Mini-Dome AI Quick Install Guide

AE Spec

FLIR Quasar Premium Mini-Dome AI A&E Specifications

Datasheet

FLIR Quasar Premium Mini-Dome AI Datasheet

Compatibility

FLIR Edge Devices Compatible Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chatter

Appuyez sur la bulle de chat dans le coin inférieur droit pour vous connecter instantanément avec nous.

(Lorsque les agents sont disponibles)

Envoyez-nous un e-mail

Cliquez ici

(Connexion FLIR requise)

Assistance téléphonique

Amérique du Nord : (+1) 800-254-0632
Royaume-Uni et Europe :  (+44) 203 747 6768
Amérique du Sud et centrale : (+52) 55 4777 2227
Australie : (+61) 3 9008 4334
Nouvelle-Zélande : (+64) 9 282 9814
Singapour : (+65) 800 388 35 777
Inde : (+91) +000 800 100 8935
Chine : (+852) 3008 1658
Japon : (+81) 350 501454

Entretien, réparation et étalonnage 

 

Amériques

Contact du centre de service
Téléphone
Demander un entretien, une réparation ou un étalonnage
Envoyez-nous un e-mail
États-Unis 

Numéro gratuit : (+1) 866 477 3687

Local : (+1) 603 324 7 600

Soumettre une RMA

Envoyez-nous un e-mail

Canada 800 613 0507 Soumettre une RMA

Envoyez-nous un e-mail

Amérique du Sud et Amérique centrale 0800 878 2486

Soumettre une RMA

Envoyez-nous un e-mail

 

Europe

Contact du centre de service
Téléphone
Demander un entretien, une réparation ou un étalonnage
Envoyez-nous un e-mail
Belgique  +32 (0)56 363 041

Soumettre une RMA

Envoyez-nous un e-mail

Estonie +3726063976

Soumettre une RMA

Envoyez-nous un e-mail

Allemagne +49 (0) 69 95 00 900

Soumettre une RMA

Envoyez-nous un e-mail

Italie +390294753491

Soumettre une RMA

Envoyez-nous un e-mail

Suède  +46 (0) 8 753 26 54

Soumettre une RMA

Envoyez-nous un e-mail

Émirats arabes unis +971 4 802 4999

Soumettre une RMA

Envoyez-nous un e-mail

Royaume-Uni +44 (0) 1732 220 011

Soumettre une RMA

Envoyez-nous un e-mail

 

Asie-Pacifique

Contact du centre de service
Téléphone
Demander un entretien, une réparation ou un étalonnage
Envoyez-nous un e-mail
Australie +61 (0) 3 9550 2800

Soumettre une RMA

Envoyez-nous un e-mail

Chine +86 (0) 21-5169-7628

Soumettre une RMA

Envoyez-nous un e-mail

Inde Delhi +91 11 47212002

Soumettre une RMA

Envoyez-nous un e-mail

Inde Faridabad +91 (129) 431-5031/32

Soumettre une RMA

Envoyez-nous un e-mail

Japon 81-3-6721-6648

Soumettre une RMA

Envoyez-nous un e-mail

Singapour +65 8787 0884

Soumettre une RMA

Envoyez-nous un e-mail

Corée du Sud (02)565-2724

Soumettre une RMA

Envoyez-nous un e-mail

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.