FLIR has released new Enterprise security cameras: the FLIR Quasar 1080p IR PTZ, the FLIR Ariel 4K UHD and Quad HD Mini-Dome and Bullet cameras, and the FLIR Quasar 12MP Hemispheric Mini-Dome. Each camera integrates with FLIR United VMS 8.0, enhancing FLIR’s line of end-to-end security solutions for large to critical infrastructure.

Quasar Gen III 1080p IR PTZ

The new FLIR Quasar Gen III 1080p IR PTZ camera is designed for the most challenging environments, with long range (~200m) IR illumination and the latest PTZ optics and mechanics. It’s the perfect choice for city surveillance deployments, critical infrastructure, airports and other high-profile security applications that require wide coverage.For further details, refer to the FLIR Quasar III 1080p IR PTZ product page.

Arel Gen III Mini-Dome and Bullet Cameras

The new FLIR Ariel Gen III Mini-Dome and Bullet cameras represent a refresh to our 4K and Quad HD camera offerings. These cameras feature motorized varifocal lenses and mini-dome and bullet form factors, along with sWDR, IR Illumination, H.264/H.265 compression, and adaptive streaming through FLIR United VMS.The new models easily handle wide variations in motion and lighting typically found in airports, urban surveillance, critical infrastructure sites, commercial offices, and campuses.Security Bullet Thumb_1200x628 For further details refer to the Mini-Dome and Bullet product pages.

Quasar 12MP Hemispheric Mini-Dome

The new FLIR Quasar 12MP Hemispheric Mini-Dome camera provides immersive, 360° forensic-quality imagery via United VMS. Equipped with vandal-resistant indoor/outdoor housing, bi-directional audio, IR-illumination and an I/O interface, the Quasar 12MP Hemispheric camera is fully featured to address a wide range of applications. The camera also supports customized views using digital presets without affecting the recording of the complete 360° view, making it the ideal choice for full coverage, panoramic video surveillance during both live viewing and playback. For further details refer to the FLIR Quasar 12 MP Hemispheric Mini-Domeproduct page.

FLIR is accepting orders now. Shipping will commence on Oct. 1, 2017.

Back to top