A84xx

Compact MWIR HD Science Camera

Product Variations

The A8481 and A8451 bring 1280 × 1024 HD MWIR imaging to the compact A-Series body, with four times the pixels of VGA A-Series cameras. They share their body and mounting points with the A6451, A6481, and A6700 Series, so existing fixtures and cabling carry over. The 8 µm high operating temperature (HOT) strained-layer superlattice (SLS) detector is cooled by a long-life linear cooler rated in the 27,000-hour class. The A8481 adds a motorized lens interface and a motorized 3-position filter wheel, and both cameras support a range of FLIR Precision Optics lenses. Gigabit Ethernet or CoaXPress connectivity provides complete camera control and fully radiometric capture in FLIR Research Studio Professional.

• Maximize measurement pixels with manual, microscope, and macro FLIR Precision Optics lenses, plus motor-focus lenses on the A8481
• Extend the measurable temperature range with the motorized 3-position filter wheel on the A8481
• Lock capture to your test with precision triggering and sync I/O
• Analyze and record 1280 × 1024 (1.3 MP) HD thermal imagery, fully radiometric
• Detect small thermal differences with 35 mK NETD (typical)
• Inspect small components up close with optional 1× and 3× microscope lenses
• Stream fully radiometric data at 45 Hz over Gigabit Ethernet or 60 Hz over CoaXPress
• Acquire and analyze in Research Studio's Connect → View → Record → Analyze workflow
• Work in the operating system and language your team prefers

Specifiche

Evidenziato
Risoluzione IR 1280 × 1024 HD
Banda spettrale 3.4 - 5.1 µm
Tipo sensore HOT MWIR SLS
numero f f/2.5
Gamma dinamica 14-bit
Frame rate max Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Tempo integrazione Minimum: 480 ns to ~full frame
Range opzionale di misura della temperatura
Dati ottici e immagine
Banda spettrale 3.4 - 5.1 µm
Frame rate max Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Gamma dinamica 14-bit
Modalità Readout Asynchronous integrate while read / Asynchronous integrate then read
Modalità subwindow Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Modalità video SDI: 720p @ 50/59.9, 1080p @ 25/29.9
numero f f/2.5
Operabilità 99.5%
Ottiche disponibili Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm Macro
Ottiche macro/microscopici 1x, 3x
Pixel Clock 50 MHz
Raffreddamento sensore Linear, closed-cycle (27,000 h)
Readout Type Snapshot
Riferimento temporale dell'immagine Yes
Risoluzione IR 1280 × 1024 HD
Sensibilità termica_NETD [tipica] 35 mK NETD (typical)
Standard video SDI
Streaming video IR radiometrico GigE Vision / CoaXPress
Tempo integrazione Minimum: 480 ns to ~full frame
Tipo sensore HOT MWIR SLS
Misurazioni e analisi
Accuratezza 2°C or ±2% of reading
Controllo automatico del guadagno
Range di temperature oggetto -20°C to 3000°C (-4°F to 5432°F)
Range opzionale di misura della temperatura
Comunicazione e Memorizzazione dati
Comando e controllo GigE, CXP, RS-232
Modalità di sincronizzazione Sync in / Sync out
Generali
Dimensioni [L × P × A] 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Peso [senza ottica] 2.3 kg (5 lbs)
Alimentazione
Alimentazione Nominal voltage is 24 V DC (ranging from 20 to 28 V); continuous current is 1.4 A,
Ambientali e Certificazioni
Montaggio
Range di temperature di esercizio

Accessori

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.