Discontinued

MNVD-40

40° Multi-Purpose Night Vision Monocular

The FLIR MNVD-40 offers reliable night vision in a rugged, compact housing. Head, helmet, and weapon mounting options add versatility to a 40-degree field of view while battery life up to 40 hours keeps the MNVD mission-ready. Onboard IR illuminator and flood lens enhance details and assist detection in complete darkness.

Versatile Night Vision in a Compact Package
Head, helmet, and weapon mounting options allow hands-free operation.
40-hour runtime with a single AA or CR123A battery and built-in IR illuminator add functionality to a compact body.
40-degree field of view, multi-coated optics, and variable gain control provide familiar, sharp night vision.

附件