FLIR Research Studio is designed to work the way you do, providing robust recording and analysis capabilities with an intuitive user interface for a variety of research & development applications. This premium, advanced thermal analysis software offers a simplified workflow for displaying, recording, and evaluating data from multiple FLIR cameras simultaneously – allowing you to quickly interpret and understand critical information. FLIR Research Studio also features multi-language and multi-platform support (Windows, MacOS, Linux) to improve collaboration between team members, increase efficiency, and help reduce the potential for misinterpretation due to poor translations.

FLIR Research Studio is available as a 1-year, 3-year, or 5-year subscription in Standard Edition or Professional Edition. The Professional Edition offers an expanded set of analysis tools and features to help streamline recording, analysis, and export processes. With a Professional Edition license of Research Studio, you can optimize your data capture with custom user calibration support and share data more conveniently than ever using the free Research Studio Player application.

Designed to work the way you do
Quickly interpret and understand critical thermal measurement data with the easy Connect, View, Record, Analyze, and Share workflow
Features a wide assortment of thermal measurement tools including multiple region-of-interest types, data plotting options, measurement functions, sophisticated image filters, and isotherms to acquire meaningful data
Collaborate and share data with team members in standard file, image, and movie formats across multiple operating systems, in 22 different languages

规格

Highlighted
Cameras Supported A35sc, A65sc, A50/A70, ETS320, GF77a, C2/C3, E53/E75/E85/E95, T5xx, T6xx, T1k (T1010/T1020/T1030sc/T1040/T1050sc), T865 A3xx/A6xx, A6xxx cooled, A8xxx cooled, A8580 Series, A6780 Series, FLIR A400/A700 Series, RS8500 Series, X6800 Series, X6900 Series, X8500 Series, RS6700, RS6800, RS8200, RS8300, SC6x00/SC8x00 Series (SC6100/SC6200/SC6700/SC6800/SC8200/SC8300)
Color Palettes 21 available palettes organize into categories, recently used, and live preview
General
Cameras Supported A35sc, A65sc, A50/A70, ETS320, GF77a, C2/C3, E53/E75/E85/E95, T5xx, T6xx, T1k (T1010/T1020/T1030sc/T1040/T1050sc), T865 A3xx/A6xx, A6xxx cooled, A8xxx cooled, A8580 Series, A6780 Series, FLIR A400/A700 Series, RS8500 Series, X6800 Series, X6900 Series, X8500 Series, RS6700, RS6800, RS8200, RS8300, SC6x00/SC8x00 Series (SC6100/SC6200/SC6700/SC6800/SC8200/SC8300)
Operating System • Windows 10 (64-bit) or latest version
• Windows 8.x (64-bit)
• Windows 7 (64-bit)
• Linux (or latest versions): Ubuntu 16.04, RHEL/CentOS 7, Fedora 31, Mint 19.3
• MacOS High Sierra – latest version
Versatility Stats analysis across multiple videos, images, and camera streams
Communication & Data Storage
Export Format PNG, JPG, CSV, TIFF
File Extraction_Trimming [Based on Playbounds] No
File Formats RJPEG, SEQ, ATS, PTW, SFMOV (Read only), FRS (Read only)
Frame Grabbers Camera Link (Eurosys/Dalsa), CXP (Eurosys/Dalsa)
Image File Format Radiometric JPG
Video Output Format MP4
Imaging & Optical
Color Palettes 21 available palettes organize into categories, recently used, and live preview
Digital image enhancement Yes
Image Display Camera Dependent - IR, Visible, MSX
Manual Image Adjustment Level-Span Yes
Video Format MP4, WebM, TIFF, TIFF (32bit floating point)
User Interface
Languages Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Environmental & Certifications
Region of Interest Types: Spot, Box, Line (simple), Ellipse, Delta, crosshairs, circle, square Options: ROI Rotation, On-Image Statistics, ROI Naming, Colors, and Configuration

Resources & Support

Export Restrictions

购物车

Added to cart