Discontinued

FLIR Predator

Thermal Imaging Riflescope

Product Variations

Ready for day and night engagements, the FLIR Predator offers trusted thermal imaging in a compact, standalone weapon sight. Built with FLIR’s Tau 2 thermal core, the Predator can detect targets in complete darkness and through atmospheric obscurants such as snow, dust, smoke, and fog. The lightweight and intuitive weapon sight offers multiple user-controlled palettes and reticles for better target visibility and shot accuracy.

Proven Thermal Detection
Multiple user-controlled reticles and 25 mm lens allow rapid target acquisition in complete darkness and low-visibility weather conditions.
Reliable thermal imaging in one of the lightest and most compact weapon sights in its class.
Quick-release Picatinny rail mount, three second start-up time, and wireless remote control allow fast and simple operation.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor und optische Daten
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy -
Boresight Adjustment [Pix_MOA] Digitally Controlled
Boresight Repeatability -
Boresight Retention -
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type LED VGA
Elevation Adjustment Range [NTSC _ PAL] ±72MOA
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 45 mm
Field of View [angle] 13° × 10°
Focus Range 20m to inf.
Magnification 1.6x
Objective Focal Length 25 mm
Objective F_number 1:1
Objective Lens Type Germanium
Pixel Array Format 336×256
Pixel Display Format 640×480
Pixel Size 17 µm
Refresh Rate 60 Hz
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Umgebungsfaktoren und Zulassungen
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Recoil Resistance 700 g
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Stromversorgung
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 (optional up to 12 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
Dateispeicherung und Datenübertragung
Analog Input and Output Format [resolution] PAL/ NTSC (640×480 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
Benutzeroberfläche/-funktionen
Digital Angle Cosine Indicator -
Focus Method -
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA -
Reticle Color Black, White, Red, Cyan
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
Systemübersicht
Digital Compass -
Digital Inclinometer -
Digital Zoom 1×, 2x, and 4x
Height of the Scope Axis above Rail 42 mm (1.65 in)
Reticle Type 6-Pattern Digitally Controlled Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and No Reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] ±96MOA
Windage_Elevation Boresight Increment [NTSC] 1.2 mOA, 0.35 mils, 1.3 in/100 yd, 3.5 cm/100 m
Windage_Elevation Boresight Increment [PAL] -
Physikalische Daten
Dimensions [L x W x H] 274 × 74 × 83 mm (10.8 × 2.9 × 3.3 in)
Weight [w_o Batteries] 0.63 kg (1.4 lbs)
Zubehör
Included Accessories Soft carrying Case, Battery Cassette, Packing Box, Instruction Manual with Warranty Card, Two Lithium Battery CR123A, AWReC (Advanced Wireless Remote Control) #94, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Video Cable, Lens Tissue
Optional Accesories Mil-Standard Hard Shipping/Storage Case #101, AMRF2200 - Advanced Modular Range Finder, Extended Battery Pack, IRIS Wireless Head Mounted Display, HD DVR Digital Video Recorder

Accessories

  1. Extended Battery Pack