Discontinued

Extech CA3010

3000A AC Flex Clamp-on Adaptor

Product Variations

The Extech CA3010 is a 3000 A AC Flex Clamp-on Adaptor for multimeters and clamp on meters with standard sized banana plugs. The CA3010 is a 25.4 cm (10 in) flexible clamp capable of measuring AC currents up to 3000 A. Complete with built-in flex clamp cable, 2 m (6.6ft) lead with banana plugs, and two AAA batteries. UL listed with a CAT IV 600 V safety rating.

Specifications

General
AC Current 30.00A (100mV per Amp output); 300.0A (10mV per Amp output); 3000A (1mV per Amp output)
AC Current Basic Accuracy ±3% full scale (45 to 500Hz)
AC Current Max Resolution 0.01A
Jaw Size 10" (25.4cm)
Additional Details
Certifications CE, UL
Dimensions 11 × 4.7 × 1" (280 × 120 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

User Manual

Extech CA3010 CA3018 User Manual GB

Datasheet

Extech CA3010-CA3018 Datasheet

Certification

Extech CA3010 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.