Flir Kxx-Series Thermal Imaging Cameras (TICs)
Supporting Every Step of the Mission—From Call to Cleanup
The future of Flir's revolutionary firefighting thermal imaging cameras is here with the thoughtfully designed, innovatively advanced K75, K85, K85-N, and K95. Our Flir experts put attention into every detail, focusing on the challenges fire crews face every day and finding the optimal solution.
These TICs do more than see through smoke; they allow fire crews to safely and effectively monitor a fire's spread. With reliable infrared imaging, firefighters can navigate extreme environments while maintaining image clarity. The cameras connect seamlessly to the new Flir Responder App for camera configuration, live video streaming, over-the-air updates, thermal image transfer, and incident training.
The new Flir Kxx cameras are vital tools that help fire crews plan their attack, monitor the fire's spread, and visualize the scene—all with consistent support before, during, and after the firefighting mission. Whether used for search and rescue or for tracking heat patterns, each firefighting camera directly supports improved operational visibility.
Improved Safety, Efficiency, and Training
Flir TICs improve firefighters' situational awareness and depth perception as they navigate smoky buildings, making incident responses more efficient. Built for tough conditions, each unit is designed to withstand the demanding environments firefighters regularly encounter. The new Kxx-Series also offers real-time feedback and post-incident review, providing fire crews with the critical training they need to work safely.
With the K75 & K85 TICs, fire crews will experience premium image quality throughout the firefighting mission, with automatic scene adaptation and the new single-gain solution which allows seamless operation without delays, image freeze, or loss of information. This makes them especially suited as a dependable thermal imaging camera for firefighting, where visual precision and real-time responsiveness are essential.
Firefighters gain the advantage of outstanding image clarity and market-leading product quality in a proven, robust camera housing they know and trust. Each thermal imaging camera is built to endure the intensity of firefighting conditions without compromising performance or reliability.
Designed with full attention to every phase of the firefighting operation, K75/K85 TICs enhance firefighter readiness by supporting pre-mission planning and post-mission insights. Their rugged construction ensures consistent functionality throughout even the most demanding fire events.
Flir K75 & K85 Next Generation Firefighting Thermal Imaging Cameras
Critical Support Before, During, and After the Mission
The new Flir Responder App* offers fire crews greater control over their TICs, greater visibility during the mission, and most importantly, a greater opportunity for training before and after a fire.
*Available through the Apple Store and Google Play.
Configure your thermal imaging camera and keep it up to date with over-the-air updates. From basic setup to advanced calibration, the Responder App puts control in your hands.
Bridge the gap between the classroom and "live burn" training through wireless streaming from the camera to the app, providing visibility across wider groups. Thermal imaging cameras for firefighting play a key role in both hands-on training and post-exercise review, supporting skill development through real-world visuals.
Easily transfer images and videos collected at the scene for analysis, reporting, and further training. Whether reviewing the performance of an infrared camera in a confined space or assessing response strategies, post-mission data drives more informed training and tactical refinement.
Which Camera Should I Choose?
K33
- 240 × 180 thermal resolution
- Low range: -20°C to 150°C (-4°F to 302°F), High range: 0°C to 650°C (32°F to 1202°F)
- <40 mK NETD
IR Resolution
240 × 180 pixels
Display
4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
K75
- 320 × 240 thermal resolution
- Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
- <60 mK NETD
IR Resolution
320 × 240
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
K85
- 640 × 480 thermal resolution
- Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
- <60 mK NETD
IR Resolution
640 × 480
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
K85-N
- NFPA 1930:2025 certified
- 640 × 480 thermal resolution
- Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
IR Resolution
640 × 480
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
IR Resolution
240 × 180 pixels
IR Resolution
320 × 240
IR Resolution
640 × 480
IR Resolution
640 × 480
Display
4 in. LCD, 320 × 240 pixels, backlit
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Display
4" LCD, 640 × 480, backlit, 60 Hz display frame rate
Object Temperature Range
–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
K95
- 640 × 480 thermal resolution
- Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
- <70 mK NETD
IR Resolution
640 × 480
Display
4" LCD, 640 × 480, 60 Hz, backlit
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
IR Resolution
640 × 480
Display
4" LCD, 640 × 480, 60 Hz, backlit
Object Temperature Range
Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
Flir Kxx Firmware
Firmware Download
FLIR Camera Firmware - K33, K45, K53, K55, K65
Certification
FLIR Kxx 2026 Series T301060 Battery UN38.3
MSDS
FLIR Kxx 2026 Series T301060 Battery MSDS
Certification
ISO 9001-2015 FLIR Sweden
Selection Guide Matrix
FLIR Kxx Series Datasheet with Product Comparison Matrix
Warranty
FLIR Fire Service 2-5-10 Global Limited Warranty
Datasheet
Flir K85-N Datasheet
Datasheet
FLIR Kxx-Series Datasheet
Brochure
FLIR Thermal Firefighting Brochure
Application Story
Flir Thermal Firefighting Cameras Vs. The Competition
Warranty
FLIR Fire Service 2-5-10 Limited Warranty (US Only)