FLIR ADGiLE™ Methane, Meet Your Match

In sectors such as oil and gas, where safety and environmental standards are critical, methane leaks pose significant risks and must be identified and managed immediately. Methane leak monitoring and detection is not just a regulatory requirement—it is vital for operational safety and environmental stewardship. Employing continuous, autonomous optical gas imaging (OGI) is an efficient method to meet these objectives.

Introducing the FLIR ADGiLE system, featuring the uncooled FLIR GF77a Optical Gas Imager, engineered for continuous and autonomous detection of methane leaks. Integrating FLIR's decade-long experience in Optical Gas Imaging (OGI) technology and analytics, the system provides precise alarming capabilities for methane gas emissions, helping operators meet today's rigorous industry demands and prepare for future regulatory changes.

Stay Ahead of Methane Leaks
ADGiLE Installation Example

Overhead map view of a location with FLIR Raven software showing ADGiLE system's capabilities.

 

 

Detect with Precision, Act with Confidence

Dive into the future of gas leak monitoring with FLIR ADGiLE. This isn’t just a system; it’s your smartest ally in the ongoing battle against methane emissions. Crafted with the finesse of advanced Optical Gas Imaging (OGI) and the brains of real-time analytics, ADGiLE transforms the complex chore of leak detection into a seamless, almost effortless task. Get ready to experience unparalleled operational insight and safety.

 

Continuous Operation, Anytime

Monitor methane emissions continuously, with robust analytics that detect and differentiate leaks under any operational conditions.

Designed for both day and night operation, ensuring round-the-clock safety and compliance.

Enhanced Situational Awareness

Ability to monitor an entire facility via pan and tilt tours to ensure inspection of all components. 

Real-time video visualization of gas plumes with alerts and event recording for detailed analysis. Helps operators quickly understand the nature of the emission, distinguishing between leaks and routine venting.

Ensure Asset Integrity and Safety

Advanced detection capabilities allow for immediate action, maintaining system integrity and preventing hazardous conditions.

Keeps personnel safe by providing early warnings and visual evidence of leak locations, reducing the need for risky manual inspections.

Analysis Software that Powers Your Decision Making

FLIR Latitude UVMS enhances control and integration, offering operators the ability to configure automated actions upon detection and review historical data for thorough event analysis.

What's Included with ADGiLE?

The GF77a camera, housed in a rugged enclosure, offers flexible and comprehensive coverage, enabling operators to monitor large areas effectively.

 

ADGiLE has an edge PC running proven leak detection analytics that includes a custom built environmental cabinet that provides robust data processing and real-time analytics capabilities.

 

Custom cabling ensures secure and reliable connections between the GF77a camera and the environmental panel, facilitating seamless data and power integration necessary for continuous system operation.

The FLIR Latitude UVMS Interface offers an advanced user interface for managing video data, integrating camera controls, and storing and retrieving video footage.

Comparing the FLIR GF77pt and FLIR GF77f within ADGiLE

In the pursuit of continuous and reliable methane leak detection, the FLIR ADGiLE system can be equipped with two distinct options: the FLIR GF77pt and the FLIR GF77f. Both configurations leverage the advanced capabilities of the FLIR ADGiLE Analytics, but they are designed to meet different operational needs within the field of gas leak detection. Below, we outline the key differences to help you choose the right solution for your specific monitoring requirements.
 

FLIR GF77pt 25° + FLIR ADGiLE Analytics

Designed for Pan-Tilt Flexibility

  • Pan-Tilt Unit: Includes the FLIR PTU-D100E, which provides exceptional control and flexibility, allowing the camera to cover larger areas without the need for repositioning the hardware. This feature is crucial for expansive and complex sites where full area surveillance is required.
  • Enhanced Field of Vision: With the ability to pan and tilt, the FLIR GF77pt can monitor a broader area, making it ideal for situations where environmental conditions or site layouts demand dynamic camera movement to capture multiple angles and perspectives.
  • Robust Design for Dynamic Environments: The inclusion of a protective housing and control cabinet makes the GF77pt particularly suited for outdoor and challenging industrial settings where weather and external factors play a significant role.

FLIR GF77f 25° + FLIR ADGiLE Analytics

Fixed Positioning for Targeted Monitoring

  • Static Installation: The FLIR GF77f is designed for fixed mounting, providing consistent, targeted monitoring of specific areas. This model is ideal for installations where the primary concern is the continuous surveillance of known vulnerable points.
  • Cost-Effective: Without the additional mechanics of the pan-tilt unit, the GF77f setup offers a more economical option for operators focusing on specific zones rather than requiring broad area coverage.
  • Simplified Setup: The absence of moving parts reduces the need for maintenance and simplifies the installation process, making it a straightforward choice for facilities with a clear, unobstructed view of the areas at risk.

Choosing the Right Model

When deciding between the FLIR GF77pt and the FLIR GF77f, consider the specific needs of your surveillance area:

  • Area Coverage: Opt for the GF77pt if you need to monitor large or complex areas with the flexibility to adjust camera angles. It is especially beneficial for new sites where leak points are not yet fully determined.
  • Focused Monitoring: Choose the GF77f if your monitoring needs are concentrated on specific, known emission or leak points, and you require less flexibility in camera movement.

Both camera options integrate seamlessly with the FLIR ADGiLE Analytics to provide real-time detection and analysis, ensuring that regardless of the choice, your facility is equipped with advanced technology to handle the challenges of methane leak detection efficiently and effectively.

For further assistance and to see these cameras in action, reach out to our FLIR experts who can provide a tailored demonstration based on your operational needs.

ADGiLE_oil_and_gas.JPG

 

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.

Contact - Optical Gas Imaging