Extech 421509
7 Thermocouple Dual Input Datalogger with Alarm
The Extech 421509 is a 7 Thermocouple Dual Input Datalogger with an Alarm. The built in PC interface with an internal memory stores up to 16 data sets and a maximum of 1024 readings that can be downloaded to your PC for storage and analysis. It accepts seven thermocouple types (K,J,T,E,R,S,N), and it features high/low programmable alarms, min/max/average readings, data hold, relative function, auto power off, and a real time clock with calendar. Comes complete with two Type K bead wire temperature probes, software and cable, protective holster, and a 9 V battery.
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
Extech 421509 Software
Datasheet
Extech 421509 Datasheet
User Manual
Extech 421509 User Manual GB
Certification
Extech 421509 Declaration of Conformity
Export Restrictions