Extech AN310

Large Vane CFM/CMM Anemometer/Psychrometer

The AN310 is a Large Vane CFM/CMM Anemometer/Psychrometer. This meter measures Air Velocity, Air Flow, Relative Humidity, Wet Bulb and Dew Point. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. With Min/Max, Data Hold, and Auto power off functions. Complete with 4 AAA batteries and hard carrying case.

Specifications

General
Air Velocity (ft/min) 40 to 5900ft/min
Air Velocity (ft/min) Basic Accuracy ±1.5%
Air Velocity (m/s) 0.2 to 30m/s
Air Velocity (m/s) Basic Accuracy ±1.5%
Air Volume (CFM) 0 to 99999 CFM
Air Volume (CFM) Max Resolution 0.1 CFM
Air Volume (CMM) 0 to 99999 CMM
Air Volume (CMM) Max Resolution 0.1 CMM
Dew Point 23 to 140°F (-5 to 60°C)
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ±3%
Temperature (Air) -4 to 140°F (-20 to 60°C)
Temperature (Air) Basic Accuracy ±0.6°C
Wet Bulb -4 to 140°F (-20 to 60°C)
Additional Details
Certifications AN310-NIST_S: CE, NIST
AN310_S: CE
Dimensions 10.6 × 4.2 × 2" (269 × 106 × 51mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Certification

Extech AN310 Declaration of Conformity

Datasheet

Extech AN3xx Datasheet

User Manual

Extech AN310 User Manual GB

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart