Ariel™ CM-3505-11-I

5 MP Mini-Dome Camera with Video Analytics

The Ariel CM-3505-11-I 5 MP mini-dome camera provides reliable intrusion detection and superior low-light performance and shutter wide dynamic range (WDR). Strong motion processing architecture ensures sharp video in complex environments such as large campuses and critical infrastructure sites, while the simplified web interface and cybersecurity improvements help deliver predictable, efficient streaming and storage that reduce utility costs and total cost of ownership.

The Ariel CM-3505-11-I mini-dome provides high-resolution, 5 MP imaging with shutter WDR for superior performance, even in low light conditions.
Built-in motion processing architecture and video analytics ensure reliable intrusion detection in complex environments.
Simplified web interface and cybersecurity improvements keep your facility safe, while efficient streaming and storage reduce utility costs and total cost of ownership.

Specifications

Compliance & Certifications
ONVIF ONVIF Profile G / T / S/ M
Cyber Security
AI Video Analytics • Basic: line and area, human/vehicle
• Object counting
• Line crossing
• Zone object counting
• Intrusion detection
• Loitering detection
General
AES 1/3~1/32000
Day_Night Mode Yes; light sensor switch
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Memory 256 MB (on-chip)
Privacy Zones Yes
Processor InnoFusion C5-33Q
Scanning Mode Progressive
Shutter WDR 100 dB
Tamper Detection Yes
System Integration
Angle of Illumination 140°
Distance Up to 30 m (98 ft)
Ethernet 10/100 Mbps Ethernet, RJ45 x 1
LED Type High efficiency SMD
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge
Thermal Camera
AGC Yes
DSS 1/3~1/30 (NTSC); 1/3~1/25 (PAL)
Focus Push/AF Manual
Image Sensor CMOS 1/2.8", Sony IMX335
Sensitivity Color 0.15 lux, 0 lux (with IR illuminator ON) B/W 0.01
Visible Camera
AGC Yes
Backlight Compensation ON/OFF
DSS 1/3~1/30 (NTSC); 1/3~1/25 (PAL)
Focus Push/AF Manual
Image Sensor CMOS 1/2.8", Sony IMX335
Lens Type Varifocal 2.7–13.5 mm, 101° ~ 30.4° HFOV, F/1.4, D/N, motorized, P-Iris
Mechanical IR Cut Filter Yes
Noise Reduction Yes
Sensitivity Color 0.15 lux, 0 lux (with IR illuminator ON) B/W 0.01
Sensor Resolution 2592 × 1944
Signal to Noise Ratio 50 dB
White Balance Auto/Manual
Video & Recording
Maximum Performance Up to 30 fps 2592 × 1944 (H.265/H.264) + 30 fps 1280 × 720
(H.265/H.264) + 15 fps 640 × 480 (MJPEG)
Rate Control CBR, CVBR (H.265/H.264)
Resolution Range 2592 × 1944 to 640 × 480
SD Card Recording microSDXC up to 1 TB (Card not included.
Refer to list of compatible SD cards; up to 1 TB)
Video Bandwidth 500 K–18000 K
Video Compression H.265 / H.264 / MJPEG; dynamic GOP
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ariel CM-3505 Mini Dome Firmware

You must be logged in to download file.

User Manual

FLIR Ariel CM-3505 5 MP and CM-3508 4K Mini-Dome Installation & User Guide

Quick Start Guide

FLIR Ariel CM-3505 5 MP and CM33508 4K Mini-Dome Quick Install Guide

Firmware Release Note

FLIR Ariel CM-3505 CM-3508 Mini-Dome Firmware Release Notes

Datasheet

FLIR Ariel CM-3505 5 MP Mini-Dome Datasheet

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.