Extech BR95-CO2

External Carbon Dioxide (CO₂) Sensor for BR95

*Environmental sensor and Borescope sold separately.

The BR95-CO2 Carbon Dioxide (CO₂) Sensor for the BR95 is designed to detect and monitor carbon dioxide levels with accuracy and ease. By providing reliable CO₂ measurements, it helps professionals assess ventilation effectiveness, identify air quality concerns, and maintain safe, comfortable indoor environments. Ideal for building inspections, restoration projects, and IAQ assessments, it’s a valuable tool for proactive environmental monitoring.

External sensor for Carbon Dioxide (CO₂) measurements

Specifications

General
Carbon Dioxide 400 to 2000 ppm
Carbon Dioxide Basic Accuracy ±(5% of reading + 50 ppm)
Carbon Dioxide Max Resolution 1 ppm
Sensor Type NDIR
Warm-up Time 60 seconds
Additional Details
Dimensions 52 × 24.5 × 23.9 mm (2.05 × 0.96 × 0.94 in)
Weight 15.23 g (0.5 oz)

Resources & Support

Datasheet

Extech BR95-CO2 Datasheet

Export Restrictions

Cart

Added to cart