Extech BR95-RH

External Temperature and Humidity Sensor for BR95

*Environmental sensor and Borescope sold separately.

The BR95-RH Temperature and Relative Humidity Sensor for the BR95 helps professionals detect excess humidity, identify condensation risk, and maintain proper environmental control. Delivering accurate temperature and RH readings, it supports early detection of moisture issues that can lead to mold, material damage, or air quality concerns—making it a valuable addition for restoration and building inspection work.

External sensor for temperature and humidity measurements

Specifications

General
Relative Humidity 0 to 100% RH
Relative Humidity Basic Accuracy ±3.0% RH @ 5°C to 60°C (41°F to 140°F), 20% to 80% RH
Relative Humidity Max Resolution 0.1%
Sensor Type Resistive Sensor
Temperature (Air) -40°C to 85°C (-40°F to 185°F)
Temperature (Air) Basic Accuracy ±0.5°F (0.9°F) @ 5°C to 60°C (41°F to 140°F), 20% to 80% RH
Temperature (Air) Max Resolution 0.1°C/°F
Additional Details
Dimensions 47.8 × 16.8 × 8.5 mm (1.9 × 0.67 × 0.34 in)
Weight 4.47 g (0.2 oz)

Resources & Support

Datasheet

Extech BR95-RH Datasheet

Export Restrictions

Cart

Added to cart