Discontinued

Extech DCP60

600W Switching Power Supply (120V)

The highly efficient Extech DCP60 incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross over for CC and CV, has three voltage/current presets, and can be controlled remotely. The DCP60 is perfect for solving a variety of loading conditions and applications. With the 60 V/10 A output, the maximum current can be limited to 5 A using the auxiliary output on the front panel (10 A main output is available on the back panel). The DCP60 also provides dual action rotary encoder control with a push knob for fine and coarse tuning. It enables the quick setting of voltage, current, and three user-defined voltage and current presets. The USB port is avaliable for programming and running ramp and soak cycles with 20 programmable sets of voltage/current and varying test durations (up to 999 cycles). Complete with power cords.

Specifications

General
Line Current Regulation 50mA
Line Voltage Regulation 20mV
Load Current Regulation 100mA
Load Voltage Regulation 50mV
Output Current 1 to 10A
Output Current Basic Accuracy ±(0.2% of reading + 3 digits)
Output Voltage 1 to 60V
Output Voltage Basic Accuracy ±(0.2% of reading + 3 digits)
Ripple and Noise ≤5m Vrms, ≤100m Vp-p
Additional Details
Certifications CE
Dimensions 7.9 × 3.5 × 8.5" (200 × 90 × 215mm)
Warranty 2 years
Weight 5.7lbs (2.6kgs)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech DCP42 DCP60 Software

You must be logged in to download file.

User Manual

Extech DCP60 User Manual

Datasheet

Extech DCP60 Datasheet

Certification

Extech DCP60 Declaration of Conformity

Export Restrictions