Discontinued

FLIR DM92

True RMS Industrial Multimeter

FLIR’s DM92 and DM93 world-class digital multimeters offer advanced variable firequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM92 and DM93's powerful lighting and durable design will make the job simple. The DM93 offers additional features including Bluetooth technology to connect a compatible smartphone for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

The DM92 and DM93 provide features that make it easy to clearly analyze non-traditional sine wave and noisy signals including advanced variable firequency drive filtering and dual display, True RMS voltage and current, and LoZ mode.
Constructed to make any electrical challenge easier to troubleshoot, the DM92 and DM93 offer powerful LED worklights to eliminate the need for a flashlight in dim lighting, durable double-molded construction (IP54, 3m drop test), large, easy-to-read digits, a backlit display, and an analog bargraph.

Specifications

Highlighted
Display Counts 40,000
Measurement & Analysis
AC Current Max Range 10.000A / Basic Accuracy ±1.0%
AC Voltage Max Range 1000.0 V / Basic Accuracy ±0.5%
Capacitance Max Range 40.00mF / Basic Accuracy ±0.9%
Category Rating CAT III-1000V, CAT IV-600V
Continuity Threshold Max Range 30Ω / Basic Accuracy ±0.2%
DC Current Max Range 10.000A / Basic Accuracy ±0.2%
DC Voltage Max Range 1000.0V / Basic Accuracy ±0.5%
Diode Test Max Range 2V / Basic Accuracy ±1.5%
Display Counts 40,000
Frequency Max Range 100.00kHz / Basic Accuracy ±5 Digits
Resistance Max Range 40.00MΩ / Basic Accuracy ±0.2%
Temperature Max Range -328 to 2192°F, -200 to 1200°C / Basic Accuracy ±1.0%
VFD AC Voltage Max Range 1000.0V / Basic Accuracy ±0.5%
Communication & Data Storage
Bluetooth range max 32ft (10m)
Memory 99 internal storage locations
Power
Battery type 6 x AAA
General
Packaging Size 11 cm x 14 cm x 32 cm (4.3 x 5.5 x 12.6)
Environmental & Certifications
IP Rating/Drop Test IP 54, 2m (6.6 ft)
Warranty Limited Lifetime

Accessories

Resources & Support

User Manual

FLIR DM92 User Manual

Datasheet

DM92 DM93 Datasheet

Brochure

Digital Multimeter Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Export Restrictions