Discontinued

FLIR E8

Infrared Camera with MSX®

Gain a competitive advantage with the FLIR E8–our affordable, high-resolution thermal imaging camera for electrical, mechanical, and building inspection. Find hidden electrical faults, mechanical issues, and sources of energy loss thanks to the E8's crisp 76,800 (320 × 240) pixel infrared resolution and FLIR Multi-Spectral Dynamic Imaging (MSX®) image enhancements. The E8 is fully automatic, focus-free, and built to last, so you can use it with confidence in even the most rugged environments.

Best-in-class Thermal Troubleshooting Value
From the hot/cold-spot measurements to the emissivity controls, E8 has the features you need to accurately identify problems.
With its outstanding 76,800 pixel detector and ±2% accuracy, the E8 offers best-in-class image clarity.
A focus-free lens and simple button navigation to on-screen settings makes this camera easy to operate.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 45° × 34°
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
Display 3.0 in. 320 × 240 color LCD
Imaging & Optical
Color Black and gray
Color Palettes Black & white, iron, and rainbow
Detector Type Uncooled microbolometer
f-number 1.5
Field of view (FOV) 45° × 34°
FLIR Screen-EST Mode No
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
IR Resolution 320 × 240 pixels
Minimum Focus Distance 0.5 m (1.6 ft.)
Multi Spectral Dynamic Imaging (MSX) IR image enhanced with visible camera detail
Picture-in-Picture IR area on visual image
Spatial resolution (IFOV) 2.6 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen-EST Mode Accuracy (drift): ±0.3°C (±0.5°F)
Camera size (L x W x H) 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery 0.575 kg (1.27 lb.)
Object Temperature Range –20°C to 250°C (–4°F to 482°F)
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Sampling Average in Screen-EST Mode Recommended temperature range: 30 to 45°C (86 to 113°F) in stable room temperature
Set-up Commands Local adaptation of units, language, date and time formats
Spot Meter Center spot; box with min./max.
User Interface
Display 3.0 in. 320 × 240 color LCD
Communication & Data Storage
AC Operation AC adapter, 90–260 VAC input, 5 VDC output to camera
File Formats Standard JPEG, 14-bit measurement data included
Interface USB Micro: Data transfer to and from PC and Mac device
WiFi N/A
Power
Charging system Battery is charged inside the camera or in specific charger.
Charging Time 2.5 hours to 90% capacity in camera. 2 hours in charger.
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC
EMC •WEEE 2012/19/EC •RoHs 2011/65/EC •C-Tick •EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum N/A
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
List of Contents •Infrared camera •Hard transport case •Battery (inside camera) •USB cable •Power supply/charger with EU, UK, US and Australian plugs •Printed documentation
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ex Firmware v3.16.0

You must be logged in to download file.

User Manual

FLIR Ex Series User Manual

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions