Discontinued

Extech EX503

10 Function Heavy Duty Industrial MultiMeter

The Extech EX503 offers an array of must-have multimeter measurements including capacitance, frequency (dual sensitivity for electrical and electronic applications), diode test, and continuity. Other features include data hold and relative hold, and manual or auto-ranging modes. The latter automatically adjusts the measurement range based on the detected source such as electrical components and electronic equipment. The meter features 0.5 percent accuracy and a CAT IV-600-volt safety rating, protecting users even on outdoor wiring. Includes double-molded test leads, magnetic hanging strap, 9-volt battery, carrying case, and user manual.

Specifications

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 1000V
Capacitance 0.01nF to 100ΩF
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 1000V
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 5Hz to 1kHz, Electronic: 0.001Hz to 10 MHz
Resistance 0.1Ωto 40MΩ
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 4000-count segment LCD
IP Rating IP67
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX503 User Manual

Certification

Extech EX503 Declaration of Conformity

Datasheet

Extech EX5xx Datasheet

Export Restrictions

Cart

Added to cart