Extech EX530A

Heavy Duty True RMS Industrial Multimeter

The EX530A multimeter is ideal for use in the outdoors, on boats, and in any harsh industrial environment. Waterproof to IP67 standards, it has a double molded housing and is drop-proof up to 2 m (6.5 ft) with a safety rating of CAT IV-600 V. It measures AC/DC voltage and current, resistance, capacitance, electronic and electrical frequency, temperature, 4 mA to 20 mA, and duty cycle. Additional features include: ±0.06% basic accuracy, continuity beeper, diode test (2.8 V open circuit voltage), 50,000 count resolutions, backlit LCD with barograph, peak hold, min/max, relative mode, data hold and 1000 V input protection for all functions. Comes complete with double-molded test leads, type K thermocouple -45°C to 760°C (-50°F to 1400°F), bead wire temperature probe -20°C to 250°C (-4°F to 482°F), magnetic hanging strap, case, and a 9 V battery.

True RMS DMM with 50,000 count large LCD screen, temperature function, and waterproof housing.
AC/DC voltage & current, resistance, capacitance, frequency, temperature, duty cycle, and diode/continuity.
Complete with double molded test leads, magnetic hanging strap, Type K thermocouple, bead wire temperature probe, carrying case, and 9 V battery.

Specifications

General
AC Current 0.1 µA to 10 A
AC Voltage 1 mV to 1000 V
Capacitance 0.01 nF to 99.99 mF
Continuity Yes
DC Current 0.1 µA to 10 A
DC Voltage 0.1 mV to 1000 V
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 0.001 Hz to 10 MHz, Electronic: 0.01 Hz to 1 kHz
Resistance 0.01 Ω to 50 MΩ
Temperature (Type K) Max Resolution -45°C to 760°C (-50°F to 1400°F)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 183 mm × 83 mm × 55 mm (7.1 in × 3.2 in × 2.1 in)
Display 50,000-count segment LCD
IP Rating IP67
Power 1 × 9 V battery
Safety Category CAT IV-600 V
Warranty 3 years
Weight 380 g (13.4 oz)

Resources & Support

Datasheet

Extech EX5xxA Series Datasheet GB

Datasheet

Extech EX5xxA Series Datasheet

Quick Start Guide

Extech EX530A Quick Start Guide

User Manual

Extech EX530A User Manual GB

User Manual

Extech EX530A User Manual

Cart

Added to cart