FLIR Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users manage thousands of thermal images and videos, whether they're from a handheld thermal imaging camera, unmanned aircraft system (UAS), or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity. Add the optional FLIR Route Creator plug-in to Thermal Studio Pro to streamline inspection workflows and simplify reporting. Users create their route in the software and download it directly to any FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence, organizing data and thermal images by asset. Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports.


Plans range from free to paid standard and premium plan options.

Streamline your surveys from start to finish
Build reports with more than 100 images quickly with fully customizable templates, overlays, and formulas.
Advanced tools such as Batch Processing and Magic Wand accelerate post-processing tasks.
Record and show your findings more clearly by analyzing, recording, segmenting, and editing thermal video.

Specifications

Highlighted
Cameras Supported All cameras that generate images in radiometric JPEG format (including A-, B-, C-, K-, T-, E-, GF-, i-, P6- and FLIR One series), and FLIR acoustic imaging cameras (Si124, Si124-LD, Si124-PD)
Included FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Software updates included with annual subscription
Color palettes Custom
Live Video FLIR Thermal Studio Pro–1 yr subscription: Yes; with radiometric recording || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: Yes; no radiometric recording
Report Templates FLIR Thermal Studio Pro–1 yr subscription : Unlimited custom templates || FLIR Thermal Studio–1 yr subscription : Up to five custom templates || FLIR Thermal Studio Starter–12-month: NA
General
Cameras Supported All cameras that generate images in radiometric JPEG format (including A-, B-, C-, K-, T-, E-, GF-, i-, P6- and FLIR One series), and FLIR acoustic imaging cameras (Si124, Si124-LD, Si124-PD)
Included FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Software updates included with annual subscription
Operating System • Windows 10, 32-bit and 64-bit • Windows 8.x, 32-bit and 64-bit • Windows 7 SP1, 32-bit and 64-bit
Communication & Data Storage
Export Format FLIR Thermal Studio Pro–1 yr subscription: PDF, XPS, JPG, ATR, CSV, AVI || FLIR Thermal Studio–1 yr subscription: PDF, XPS, JPG, ATR, CSV || FLIR Thermal Studio Starter–12-month: PDF, XPS, JPG, ATR
Image File Format Radiometric JPEGs, JPEGs (limited batch processing functionality for non-radiometric JPEGs)
Report Templates FLIR Thermal Studio Pro–1 yr subscription : Unlimited custom templates || FLIR Thermal Studio–1 yr subscription : Up to five custom templates || FLIR Thermal Studio Starter–12-month: NA
Imaging & Optical
Color Distribution FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Histogram equalization, signal linear, temperature linear, Digital Detail Enhancement || FLIR Thermal Studio Starter–12-month: Histogram equalization, signal linear, temperature linear
Color palettes Custom
Image Annotations Text, voice
Image Controls FLIR Thermal Studio Pro–1 yr subscription: MSX® alignment, free rotation, resize, crop || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: MSX® alignment, 90° rotation, resize, crop
Image Presentation MSX®, thermal only, thermal fusion, blending, picture-in-picture, visual only
Live Video FLIR Thermal Studio Pro–1 yr subscription: Yes; with radiometric recording || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: Yes; no radiometric recording
Video Format MP4, CSQ, SEQ
User Interface
Languages Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Report Generation Creates Rapid Report shortcut

Accessories

Resources & Support

Training Video

Faster Image Processing with FLIR Thermal Studio

Watch now

Training Video

FLIR Thermal Studio Pro - Image Management

Learn more

Training Video

Using Rapid Report in FLIR Thermal Studio Pro

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer - Legacy 32 bits

You must be logged in to download file.

Selection Guide

FLIR Thermal Studio Suite Software Comparison Matrix

User Manual

FLIR Thermal Studio Suite Software Formulas Appendix

User Manual

FLIR Thermal Studio Suite Software User Manual

Application Story

FLIR Thermal Condition Monitoring Article

Datasheet

FLIR Thermal Studio Pro Subscription Software Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us