Flir G609

High Resolution Furnace and Boiler Inspection Camera

Product Variations

The FLIR G609 is designed for high temperature industrial furnace applications. These infrared cameras are ideal for monitoring all types of furnaces, heaters, and boilers, particularly in the chemical, petrochemical, and utility industries. Engineered to see through flames, the G609 comes with a detachable heat shield and a customized furnace inspection lens. Together, these features enhance operator safety by reflecting heat away and providing a clearer view of assets, ensuring optimal protection and visibility during operation.

See More, Stay Safe
By accurately measuring temperature across the entire surface, the G609 IR camera helps you inspect faster, work safer, and avoid shutdowns.
Save time when planning an inspection and creating a report. Generate routes and simplify reporting with Route Creator in Flir Thermal Studio.
See and measure smaller details at a distance with 640-resolution detectors and specialized filters that enable clear imaging through furnace flames.

Specifications

Highlighted
IR Resolution 640 × 480 thermal resolution (307,200 pixels)
Detector Pitch 15 μm
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Imaging & Optical
Color Palettes Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
Detector Pitch 15 μm
Detector Type Focal plane array (FPA), cooled InSb
f-number 2.9
Field of View 24° × 18° (23 mm)
Focus Auto & Manual
Image Analysis 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
Image Modes IR image, visual image, high sensitivity mode (HSM), noise reduction filter
IR Resolution 640 × 480 thermal resolution (307,200 pixels)
Laser Spot Yes
Minimum Focus Distance 0.3 m (1.0 ft)
MPEG Video Recording Yes
Non-radiometric IR video streaming • H.264 (AVC) over RTSP (Wi-Fi)
• MPEG4 over RTSP (Wi-Fi)
• MJPEG over UVC and RTSP (Wi-Fi)
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Thermal Sensitivity/NETD 20 mK @ 30°C (86°F)
Zoom 1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Spot Meter 10
Temperature Range -20°C to 1500°C (-4°F to 2732°F)
Communication & Data Storage
Video Out HDMI 640 × 480, HDMI 1280 × 720, DVI 640 × 480, DVI 800 × 600

Accessories

Related Content

Recorded Webinar

Watch On-Demand: Infrared Furnace Inspection with FLIR and PROtect LLC

Read more
Tech Note

How Furnace Inspections with IR Cameras Increase Efficiency, Improve Safety, and Reduce Costs

Read more
Tech Note

Advanced Furnace Inspection Technology from an Industry Expert

Read more
Tech Note

Best Filtering Practices For Accurate Fired Furnace Tube Measurement

Read more
Application Story

Infrared Thermography Inspection for Extending Asset Lifetime and Keeping Shutdowns Under Control

Read more
Case Study

A FLIR infrared furnace camera for high temp industrial applications watches hydro reformers at German Bayernoil refinery complex

Read more

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR G609 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions