FLIR 24°, 3-5 µm Motor Focus Lens (T300685)

24°, 3-5 µm Motor Focus Lens for FLIR G343, G346, G620, and G635 Optical Gas Imaging Cameras

Specifications

Imaging & Optical
Field of view (FOV) 24° × 18°
Focal Length 23 mm (0.89 in)
Lens Identification Automatic
Minimum Focus Distance 0.3 m (1.0 ft)
Spatial resolution (IFOV) 1.30 (320)/0.65 (640) mrad
General
Box Contents Lens, lens case
Size [L × D] 54 × 80 mm (2.1 × 3.14 in)
Weight 372 g (0.82 lb)
Cart

Added to cart