Extech HD700

Differential Pressure Manometer (2psi)

Offering 11 selectable units of measure, the HD700 Differential Pressure Manometer can serve as a low range/high resolution Gauge or provide Differential Pressure up to 0 to 55.40 in. H2O (inches of water). Max/Min recording and Relative time stamp are useful features, as are HD700's Data Hold and Auto Power Off functions. The 2psi HD700 also features Zero function for offset correction or measurement and a built-in USB interface. Comes complete with 9V battery, software with USB cable, AC Adaptor, connection hose, built-in stand, and hard carrying case.

Specifications

General
Pressure (bar) 0.137bar
Pressure (bar) Basic Accuracy ±0.3% full scale
Pressure (bar) Max Resolution 0.001bar
Pressure (cmH2O) Basic Accuracy ±0.3% full scale
Pressure (cmH2O) Max Resolution 0.1cmH₂O
Pressure (ftH2O) 4.616ftH₂O
Pressure (ftH2O) Basic Accuracy ±0.3% full scale
Pressure (ftH2O) Max Resolution 0.001ftH₂O
Pressure (inH2O) 55.40inH₂O
Pressure (inH2O) Basic Accuracy ±0.3% full scale
Pressure (inH2O) Max Resolution 0.01inH₂O
Pressure (inHg) 4.072inHg
Pressure (inHg) Basic Accuracy ±0.3% full scale
Pressure (inHg) Max Resolution 0.001inHg
Pressure (kgcm²) 0.140kgcm²
Pressure (kgcm²) Basic Accuracy ±0.3% full scale
Pressure (kgcm²) Max Resolution 0.001kgcm²
Pressure (kPa) 13.78kPa
Pressure (kPa) Basic Accuracy ±0.3% full scale
Pressure (kPa) Max Resolution 0.01kPa
Pressure (mbar) 137.8mbar
Pressure (mbar) Basic Accuracy ±0.3% full scale
Pressure (mbar) Max Resolution 0.1mbar
Pressure (mmHg) 103.4mmHg
Pressure (mmHg) Basic Accuracy ±0.3% full scale
Pressure (mmHg) Max Resolution 0.1mmHg
Pressure (ozin²) 32ozin²
Pressure (ozin²) Basic Accuracy ±0.3% full scale
Pressure (ozin²) Max Resolution 0.01ozin²
Pressure (psi) 2psi
Pressure (psi) Basic Accuracy ±0.3% full scale
Pressure (psi) Max Resolution 0.001psi
Pressure [cmH2O] 140cmH₂O
Additional Details
Certifications CE
Dimensions 8.2 × 2.9 × 1.9" (210 × 75 × 50mm)
Power 1 × 9V battery
Warranty 3 years
Weight 9.8oz (280g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD700 Software

You must be logged in to download file.

User Manual

Extech HD700 User Manual

Datasheet

Extech HD700-HD750-HD755 Datasheet

Certification

Extech HD700 Declaration of Conformity

Export Restrictions

Cart

Added to cart