Note: For additional support resources, please visit Support.FLIR.com.
Ignite
Cloud-Based Thermal Image Storage and Reporting Software
Flir Ignite™ is a secure cloud storage and thermal imaging reporting software that gives you a seamless experience to directly upload, edit, organize, store, and share images and videos from select Flir thermal cameras*. Stop wasting time copying images to other devices or backing up data with a USB cable. With Flir Ignite, your images will automatically upload from your thermal camera to your Ignite account, allowing you to access files from a computer or mobile device whenever you need to. Edit thermal images while in the field and move files into custom folders to stay organized, then share findings with co-workers and clients using a password-protected link. You can even sync files to your computer for further analysis and generate detailed reports using Flir Ignite's integrated reporting tools.
*Automatic upload feature currently works with select Flir cameras: T5xx-Series, T8xx-Series, Exx-Series, Ex-Series, Flir ONE-Series, GF77, and Cx-Series
Now available in 4 storage capacities: 1 TB, 100 GB, 10 GB, or 1 GB

Edit Thermal Images
The Ignite Image Edit feature allows you and your collaborators to edit your thermal images online in your browser.
Features include:
- Adding, removing or modifying measurements such as spots, boxes, lines, ellipses, polyareas, polylines or deltas
- Editing level and span
- Modifying existing sketch on image and creating new
- Changing palettes
- Changing and editing fusion modes
- Adding Isotherms
- Editing image parameters
- Adding, editing and removing text annotations or notes
- Saving images
*Requires WebGL 2.0 compatible browser.
**Image Edit is available both on desktop and mobile devices.

Temperature Trend Graphs
Create graphs showing temperature measurements over a period of time - to better analyze and compare changes in temperature. Export graphs as images and add to reports to share with your colleagues, stakeholders, or clients.
- Create multiple temperature trend graphs
- Add up to 5 measurement lines per graph
- Create a reference area to clearly indicate a temperature safe zone similar to isotherms
- Export your graphs as a jpeg and attach them to a report or share them through Ignite
*Requires WebGL 2.0 compatible browser.
**Currently, creating temperature trend graphs is available on desktop only.

Comparison View
Comparison view lets you edit multiple images and compare them side-by-side.
Features include:
- Compare reference and analyzed image next to each other
- Import multiple images from Library into Image Edit, add or remove images later in gallery
- Transfer image settings from one image to another or to all imported images at once
- Link images together and make changes on both images simultaneously
*Requires WebGL 2.0 compatible browser.
**Currently, Comparison View is available on desktop only.

Professional Reporting
Select images from your library and generate professional reports with our built-in templates.
Features include:
- Reordering images and data modules within page settings
- Adjusting image and different data module settings
- Edit text on page
- Customized header and footer
- Select image quality and paper format within report settings
*Requires WebGL 2.0 compatible browser.
**Currently, Ignite reporting is available on desktop only.
Resources & Support
Application Story
How Thermal Imaging Process Improvements Can Save You Time and Money
Brochure
FLIR Global Utility Market Brochure
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+61) 1800 413 988
Service, Repair and Calibration
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Export Restrictions
Added to cart