FLIR IRW-xPC/xPS

Large Format Infrared Inspection Windows

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.

Inspect energized electrical equipment quickly without opening the panel door and compromising safety
Fully impact-resistant optics will last long term in industrial environments without risk of deterioration
Get an unparalleled field of view inside the large, rectangular window. Access components not typically covered by inspection programs

Specifications

Highlighted
Body Material IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: Aluminum || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: Powder Coated Stainless Steel
Maximum Operating Temperature IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: -40° to 200°C (-40° to 392°F) || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: -40°C to 273°C (-40° to 523°F)
NEMA Environment Type IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: IP65 / NEMA 4x || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: IP67 / NEMA 6
Optic Material UL 746 compliant, visual, UV and IR transmissive polymer; -40° to 325°C (-40°to 617°F)
Warranty Limited lifetime
Imaging & Optical
Midwave IR, Longwave IR Yes
Optic Material UL 746 compliant, visual, UV and IR transmissive polymer; -40° to 325°C (-40°to 617°F)
Optic Reinforced Grill Material IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: Aluminum Reinforcing Grill (IP22 / IP2x Standard) || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: Stainless Steel Reinforcing Grill (IP22 / IP2x Standard)
Ultraviolet [UV] Yes
Visual Inspection Yes
Environmental & Certifications
Agency Approvals IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: Certified by UL (USA) & cUL (Canada) to the following standards: 50V, 50E, 756C: Impact and Flammability, 1558: Impact and Load Resistance, 508A: ANSI 508A CSA C22.2 No. 14-13 IP65 / NEMA 4x Lloyds of London Type Approval American Bureau of Shipping (ABS) DNV (Det Norske Veritas) P261.1E Maritime, Vessel and Offshore Applications IEEE C37 20.2.a.3.6: Impact and Load BSI Quality ISO 9001 Certified System
IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: Certified by UL (USA) & cUL (Canada) to the following standards: 50V, 50E, 746C & 746A-2012, 1558: Impact and Load Resistance, 508A: ANSI 508A CSA Certifications: C22.2 No. 14-13, C22.2 No. 14-10, C22.2 No. 94-M91, C22.2 No. 94.1-07, C22.2 No. 94.2-07 IP67 / NEMA 6 Lloyds of London Type Approval American Bureau of Shipping (ABS) DNV (Det Norske Veritas) P261.1E Maritime, Vessel and Offshore Applications IEEE Certifications: C37 20.7 Type 2B, C37 20.2.a.3.6: Impact and Load IEC Certifications: 62271-200, 60262271-200,60298 Appendix A, 60068-2-6:2007, 60068-2-3, 60068-2-78:2012
Automatically Grounded Yes
Gasket Material UL 94 5VA TPE; -40° to 273°C (-40° to 523°F)
Hardware Material 316 stainless steel
Maximum Operating Temperature IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: -40° to 200°C (-40° to 392°F) || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: -40°C to 273°C (-40° to 523°F)
Medium High Voltage Applications Yes
NEMA Environment Type IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: IP65 / NEMA 4x || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: IP67 / NEMA 6
Optic Temperature Range -40° to 325°C (-40° to 617°F)
Outdoor Applications IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: N/A || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: Yes
Voltage Range Any
Warranty Limited lifetime
General
Aperture Overall Height IRW-PC 6 inch, IRW-PC 24 inch, IRW-PS Stainless 24 inch: 15 cm (5.9 in)
IRW-PC 24 inch, IRW-PS Stainless 12 inch: 12.7 cm (5 in)
Aperture Overall Width IRW-PC 6 inch: 9.1 cm (3.6 in)
IRW-PC 12 inch, IRW-PS Stainless 12 inch: 23.6 cm (9.3 in)
IRW-PC 24 inch, IRW-PS Stainless 24 inch: 53 cm (20.9 in)
Body Material IRW-PC 6 inch, IRW-PC 12 inch, IRW-PC 24 inch: Aluminum || IRW-PS Stainless 12 inch, IRW-PS Stainless 24 inch: Powder Coated Stainless Steel
Overall Height IRW-PC 6 inch, IRW-PC 24 inch, IRW-PS Stainless 24 inch: 21.8 cm (8.6 in)
IRW-PC 12 inch, IRW-PS Stainless 12 inch: 20.6 cm (8.1 in)
Overall Width IRW-PC 6 inch: 16 cm (6.3 in)
IRW-PC 12 inch, IRW-PS Stainless 12 inch: 30.5 cm (12 in)
IRW-PC 24 inch, IRW-PS Stainless 24 inch: 61 cm (24 in)
Weight IRW-PC 12 inch: 2 lbs.
IRW-PS Stainless 12 inch: 5 lbs.
IRW-PC 24 inch: 4 lbs.
IRW-PS Stainless 24 inch: 10 lbs.
IRW-PC 6 inch: 1 lbs.

Resources & Support

Datasheet

FLIR IRW-xPC/xPS Large Format IR Windows Datasheet

User Manual

FLIR IRW-xPC/xPS Large Format IR Windows Installation Manual

Application Story

IR Windows App Note Data Center

Application Story

FLIR IR Windows Application Note - NFPA 70E 2018 Edition

Application Story

IR Windows App Note Transformer

Application Story

IR Windows App Note Bottled Water

Application Story

IR Windows App Note SLAC

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.