Discontinued

Flir K45

High-Performance TIC 240 × 180 (3-Button)

Enhanced 2024 Model
The Flir K45 is an affordable TIC that gives firefighters a clear view into the darkest, smokiest environments. It displays sharp, 240 × 180 pixel thermal images on a bright 4" screen, to help firefighters navigate easier, make accurate decisions, and find victims faster. Plus the K45 features FSX® Flexible Scene Enhancement, which intensifies structural and textural details in thermal images.

High-performance, Affordable TICs
The maintenance-free sensor produces detail-rich 240 × 180 pixels thermal images to help you navigate easier in smokey conditions.
The K45 withstands a 2-meter drop onto concrete, is water resistant (IP67), and fully operational up to 500°F (5 minutes).
K45 cameras are protected by Flir's 2-5-10 Warranty: 2 years for batteries, 5 for the camera, and 10 years for the detector.

Specifications

Highlighted
IR Resolution 240 × 180 pixels
Display 4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Image Modes IR image TI Basic fire-fighting mode Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Thumbnail gallery
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Camera size (L x W x H) 120 × 125 × 280 mm (4.7 × 4.9 × 11 in.)
Imaging & Optical
Contrast optimization Digital image enhancement using FSX
Depth of Field 0.84 m to infinity(33 in. to infinity)
Detector Type Focal plane array (FPA), uncooled microbolometer
f-number 1.25
Field of view (FOV) 51° × 38°
Focal Length 9 mm (0.35 in.)
Focus Fixed
Image Frequency 60 Hz
Image Modes IR image TI Basic fire-fighting mode Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Thumbnail gallery
IR Resolution 240 × 180 pixels
Non-radiometric IR video recording -
Non-radiometric IR video streaming Uncompressed colorized video using USB
Pitch 25 µm
Spatial resolution (IFOV) 3.6 mrad
Spectral Range 7.5–13 µm
Storage Capacity Up to 200 images
Thermal Sensitivity/NETD <40 mK @ 30°C(86°F)
Zoom 2× digital zoom
Environmental & Certifications
Compliance -
Directives
Drop 2 m (6.6 ft.) on concrete floor (IEC 60068-2-31)
EMC EN 61000-6-2:2005 (Immunity) EN 61000-6-3: 2011 (Emission) FCC 47 CFR Part 15 B (Emission)
Encapsulation IP 67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) / 2 cycles
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range -20°C to 60°C (-4°F to 140°F): infinity
150°C (302°F): 15 min.
260°C (500°F): 5 min.
Relative Humidity 95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing.
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 85°C (–40°F to 185°F)
Tripod Mounting UNC ¼"-20 (adapter needed)
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 6.2 Ah, at 20°C to 25°C (68°F to 77°F)
Battery operating time >5 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li Ion
Battery voltage 3.6 V
Battery weight 0.152 kg (0.3 lb.)
Charging system Battery is charged inside the camera 2-bay charger Optional In-truck charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 2 h to 85% capacity, charging status indicated by LEDs
Power Management Automatic shutdown and sleep mode
Safety [power supply] CE/EN/UL/CSA/PSE 60950-1
Start Up Time <17 s. (IR image, no GUI)
Start-up time from sleep mode <4 s.
Measurement & Analysis
Accuracy ±4°C(±7.2°F) or ±4% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F)
Auto Range Yes, selectable on/off using FLIR Tools®
Automatic Hot Detection Heat detection mode (the hottest 20% of the of scene is colorized)
Camera size (L x W x H) 120 × 125 × 280 mm (4.7 × 4.9 × 11 in.)
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Isotherm Yes
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Set-up Commands Local adaptation of units, date and time formats
Spot Meter 1.0
General
Compatible with FLIR software FLIR Tools®
Material PPSU Silicon rubber Aluminium, cast Flame-resistant magnesium alloy
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
User Interface
Display 4 in. LCD, 320 × 240 pixels, backlit
Languages English
Report Generation Separate software (FLIR Tools)
Communication & Data Storage
File Formats Standard JPEG
Image Storage Standard JPEG; Image freeze: configurable
Image Storage Capacity 200 images
Image Storage Mode IR only
Interface Update from PC devices Data transfer to and from PC
Storage Media Internal flash memory
USB USB Mini-B

Accessories

  1. Tripod Adapter (T198457ACC)

Resources & Support

Note: For additional Kx5-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K33, K45, K53, K55, K65

You must be logged in to download file.

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

User Manual

FLIR Kx5 Series User Manual

Warranty

FLIR Fire Service 2-5-10 Limited Warranty (US Only)

Datasheet

FLIR Kxx Series Datasheet with Product Comparison Matrix

Application Story

Flir Thermal Firefighting Cameras Vs. The Competition

Brochure

FLIR Thermal Firefighting Brochure

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions