Discontinued

Flir K53

High performance TIC 320x240

Enhanced 2024 Model
The Flir K53 offers the reliable clarity and performance firefighters need to work quickly and safely in the smokiest environments. This TIC features FSX® Flexible Scene Enhancement, which intensifies structural and textural details in thermal images. Thanks to the K53's enhanced perspective and orientation, firefighters gain better situational awareness as well as a much greater sense of confidence and safety.

High-performance, Affordable TICs
One glove-friendly button starts the K53 in TI-Basic mode, while one trigger-pull captures stills or records video.
320 × 240 resolution, a 60 Hz frame rate, and a bright 4" LCD all help you see more in smokey conditions.
The K53's affordable price helps fire and rescue departments get essential tools into the hands of those who could use them most.

See the Difference

Enhanced Image Quality

FLIR Kxx-Series now have even better image quality and sharpness, significantly noticed in low contrast scenes. This means firefighters can improve their situational awareness and depth perception, and easily navigate through smoky buildings for a more efficient search and rescue and location of the fire scene.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Display 4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Camera size (L x W x H) 120 × 125 × 280 mm (4.7 × 4.9 × 11 in.)
Imaging & Optical
Contrast optimization Digital image enhancement using FSX
Depth of Field 0.84 m to infinity (33 in. to infinity)
Detector Type Focal plane array (FPA), uncooled microbolometer
f-number 1.25
Field of view (FOV) 51° × 38°
Focal Length 9 mm (0.35 in.)
Focus Fixed
Image Frequency 60 Hz
IR Resolution 320 × 240 pixels
Non-radiometric IR video recording MPEG-4 to internal flash memory
Non-radiometric IR video streaming Uncompressed colorized video using USB
Pitch 25 µm
Spatial resolution (IFOV) 2.8 mrad
Spectral Range 7.5–13 µm
Storage Capacity 200 files in total, with a maximum duration of 30 minutes. The total number of files is co-dependent on the number of saved images.
Thermal Sensitivity/NETD <30 mK @ 30°C (86°F)
Environmental & Certifications
Directives
Drop 2 m (6.6 ft.) on concrete floor (IEC 60068-2-31)
EMC EN 61000-6-2:2005 (Immunity) EN 61000-6-3: 2011 (Emission) FCC 47 CFR Part 15 B (Emission)
Encapsulation IP 67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) / 2 cycles
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range -20°C to 60°C (-4°F to 140°F): infinity
150°C (302°F): 15 min.
260°C (500°F): 5 min.
Relative Humidity 95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 85°C (–40°F to 185°F)
Tripod Mounting UNC ¼"-20 (adapter needed)
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 6.2 Ah, at 20°C to 25°C (68°F to 77°F)
Battery operating time >5 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li Ion
Battery voltage 3.6 V
Battery weight 0.152 kg (0.3 lb.)
Charging system Battery is charged inside the camera 2-bay charger Optional In-truck charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 2 h to 85% capacity, charging status indicated by LEDs
Power Management Automatic shutdown and sleep mode
Safety [power supply] CE/EN/UL/CSA/PSE 60950-1
Start Up Time <17 s. (IR image, no GUI)
Start-up time from sleep mode <4 s.
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±4% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F)
Auto Range Yes, selectable on/off using FLIR Tools®
Camera size (L x W x H) 120 × 125 × 280 mm (4.7 × 4.9 × 11 in.)
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Isotherm Yes
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Set-up Commands Local adaptation of units, date and time formats
Spot Meter 1.0
General
Compatible with FLIR software FLIR Tools®
Material PPSU Silicon rubber Aluminium, cast Flame-resistant magnesium alloy
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
User Interface
Display 4 in. LCD, 320 × 240 pixels, backlit
Languages English
Report Generation Separate software (FLIR Tools)
Communication & Data Storage
File Formats Standard JPEG
Image Storage Standard JPEG; Image freeze: configurable
Image Storage Capacity 200 files in total the total number of files is co-dependent on the number of saved video clips.
Image Storage Mode IR only
Interface Update from PC devices Data transfer to and from PC
Storage Media Internal flash memory
USB USB Mini-B

Accessories

  1. Tripod Adapter (T198457ACC)

Resources & Support

Note: For additional Kx3-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K33, K45, K53, K55, K65

You must be logged in to download file.

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

Datasheet

FLIR K33 K53 Datasheet

Warranty

FLIR Fire Service 2-5-10 Limited Warranty (US Only)

Datasheet

FLIR Kxx Series Datasheet with Product Comparison Matrix

Brochure

FLIR Thermal Firefighting Brochure

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions