Flir K65

NFPA Compliant TIC 320 × 240 (3 Button)

Enhanced 2024 Model
The Flir K65 is the advanced, feature-rich thermal imaging camera you need when NFPA® compliance is a must. With fully sealed connectors and a secured battery, the K65 is designed to be fully compliant with the NFPA 1801-2021 Standard for Thermal Imagers covering usability, image quality, and durability for firefighting.

High-performance, Affordable TICs
The K65 is designed to be fully compliant with the National Fire Protection Association® (NFPA) 1801-2021 Standard for Thermal Imagers.
The maintenance-free sensor produces detail-rich 320 x 240 pixels thermal images to help you navigate easier in smokey conditions.
Store up to 200 photos or video files that can be played-back in-camera or from a computer for later analysis.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Display 4 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Image Modes IR image TI Basic fire-fighting mode Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Thumbnail gallery
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Camera size [L x W x H] 120 x 125 x 280 mm (4.7 x 4.9 x 11 in.)
Imaging & Optical
Contrast optimization Digital image enhancement using FSX
Depth of Field 0.84 m to infinity (33 in. to infinity)
Detector Type Focal plane array (FPA), uncooled microbolometer (VOx)
f number 1.25
Field of view [FOV] 51° × 38°
Focal Length 9 mm (0.35 in.)
Focus Fixed
Image Frequency 60 Hz
Image Modes IR image TI Basic fire-fighting mode Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Thumbnail gallery
IR Resolution 320 × 240 pixels
Non_radiometric IR video recording MPEG-4 to internal flash memory
Non_radiometric IR video streaming Uncompressed colorized video using USB
Pitch 25 µm
Spatial resolution [IFOV] 2.8 mrad
Spectral Range 7.5-13 µm
Storage Capacity 200 files in total, with a maximum duration of 30 minutes. The total number of files is co-dependent on the number of saved images.
Thermal Sensitivity_NETD <30 mK @ 30°C (86°F)
Zoom 2× digital zoom
Environmental & Certifications
Compliance •NFPA1801:2021 •Ex-certified according to ANSI/ISA 12.12.01-2015 and meets Class I Division 2 Groups C and D •Class II Division 2 Groups F and G, Temperature Code T4/T135°C
Directives Certified according to NFPA 1801:2021 specification: Vibration Impact acceleration resistance Corrosion Viewing surface abrasion Heat resistance Heat and flame Product label durability
Drop 2 m(6.6 ft.) on concrete floor (IEC 60068-2-31)
EMC EN 61000-6-2:2005 (Immunity) EN 61000-6-3: 2011 (Emission) FCC 47 CFR Part 15 B (Emission)
Encapsulation IP 67 (IEC 60529)
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C(77°F to 104°F)/ 2 cycles
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range -20°C to 60°C (-4°F to 140°F): infinity
150°C (302°F): 15 min.
260°C (500°F): 5 min.
Relative Humidity 95% relative humidity 25°C to 40°C (77°F to 104°F) non-condensing
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 85°C(–40°F to 185°F)
Tripod Mounting UNC 1/4"-20 (adapter needed)
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 4.4 Ah, at 20°C to 25°C (68°F to 77°F)
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use. This operating time is independent of camera mode.
Battery Type Li Ion
Battery voltage 3.6 V
Battery weight 0.152 kg(0.3 lb.)
Charging system Battery is charged inside the camera 2-bay charger Optional In-truck charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 2 h to 85% capacity, charging status indicated by LEDs
Power Management Automatic shutdown and sleep mode
Safety [power supply] CE/EN/UL/CSA/PSE 60950-1
Start Up Time <17 s. (IR image, no GUI)
Start_up time from sleep mode <4 s.
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±4% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F)
Auto Range Yes, selectable on/off using FLIR Tools®
Automatic Hot Detection Heat detection mode (the hottest 20% of the of scene is colorized)
Camera size [L x W x H] 120 x 125 x 280 mm (4.7 x 4.9 x 11 in.)
Camera weight incl battery 1.1 ±0.05 kg (2.4 ±0.1 lb.)
Isotherm Yes, according to NFPA
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)
Set_up Commands Local adaptation of units, date and time formats
Spot Meter 1.0
General
Compatible with FLIR software FLIR Tools®
Material PPSU Silicon rubber Aluminium, cast Flame-resistant magnesium alloy
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
User Interface
Display 4 in. LCD, 320 × 240 pixels, backlit
Languages English
Report Generation Separate software (FLIR Tools)
Communication & Data Storage
File Formats Standard JPEG
Image Storage Standard JPEG; Image freeze: configurable
Image Storage Capacity 200 files in total the total number of files is co-dependent on the number of saved video clips.
Image Storage Mode IR only
Interfaces Update from PC devices Data transfer to and from PC
Storage Media Internal flash memory
USB USB Mini-B

Accessories

  1. Tripod Adapter (T198457ACC)

Resources & Support

Note: For additional Kx5-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Kxx Firmware (K33, K45, K53, K55, K65) - Update Pack v2.31.15

You must be logged in to download file.

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

Warranty

FLIR Fire Service 2-5-10 Year Limited Warranty US

Datasheet

FLIR Kxx Series Datasheet with Product Comparison Matrix

User Manual

FLIR Kx5 Series User Manual

Application Story

Flir Thermal Firefighting Cameras Vs. The Competition

Brochure

FLIR Thermal Firefighting Brochure

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us