Extech LT40

LED Light Meter

Product Variations

The Extech LT40 LED light meter is useful for measuring and optimizing environmental light levels in a wide range of environments, including office buildings, manufacturing plants and warehouses, university campuses, schools, hospitals, and many other locations. As OSHA regulates workplace lighting, light meters such at the LT40 can verify regulatory compliance, as well as state and local public safety codes and ordinances. The LT40 can also measure standard light sources such as fluorescent, metal halide, high pressure sodium, and incandescent lighting, up to 400,000 lux (40,000 Fc). The LT40 comes with a built-in sensor with protective cover, 2 AAA batteries, storage pouch, and user manual.

Specifications

General
LED(s) white
Light (Foot Candle) 99.99, 999.9, 9999, 40000Fc
Light (Foot Candle) Basic Accuracy ±3%
Light (Lux) 999.9, 9999, 99990, 400000Lux
Light (Lux) Basic Accuracy ±3%
Additional Details
Certifications LT40-NIST_S: CE, NIST
LT40_S: CE
Dimensions 5.2 × 1.9 × 1" (133 × 48 × 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.8oz (250g)

Resources & Support

Certification

Extech LT40 Declaration of Conformity

User Manual

Extech LT40 User Manual

Datasheet

Extech LT40 LT45 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart