Extech LT45

Color LED Light Meter

Product Variations

The LT45 LED light meter is useful for measuring and optimizing environmental light levels in a wide range of environments, including office buildings, manufacturing plants and warehouses, university campuses, schools, hospitals, and many other locations. OSHA regulates workplace lighting because illumination must be adequate for assigned tasks, and light meters are used to verify regulatory compliance, as well as state and local public safety codes and ordinances. Use of LED lighting is on the rise because it is more efficient to operate, it emits stable, high quality illumination, and the technology is dropping in price. The LT45 comes with a 9-volt battery, protective sensor cover, hard case, and user manual.

Measure White, Red, Yellow, Green, and Blue LED and Standard Lighting in Lux or Foot-Candle (Fc) units
Manually store/recall up to 99 readings
Complete with light sensor with protective cover and coiled cable expandable to 59" (1.5m), 9V battery, and hard carrying case

Specifications

General
LED(s) white, red, yellow, green, blue
Light (Foot Candle) 40, 400 4000, 40000Fc
Light (Foot Candle) Basic Accuracy LT45-NISTL_S: ±3%
LT45_S: ±3%
Light (Lux) 400, 4000, 40000, 400000Lux
Light (Lux) Basic Accuracy LT45-NISTL_S: ±3%
LT45_S: ±3%
Additional Details
Certifications LT45-NISTL_S: CE, NIST (limited to certain functions)
LT45_S: CE
Dimensions 5.2 × 1.9 × 1" (133 × 48 × 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.8oz (250g)

Resources & Support

Certification

Extech LT45 Declaration of Conformity

Datasheet

Extech LT40 LT45 Datasheet

User Manual

Extech LT45 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart